CP1000AVRLCD
MSRP
$189.95
Runtime Half Load: 9 min
Runtime Full Load: 2 min
Output VA: 1000 VA
Output Watts: 600 W
Form Factor: Mini-Tower
Waveform: Simulated Sine Wave
Outlets: 9 - NEMA 5-15R
View Runtime

