LE1000DGForTest
MSRP
$129.99
Runtime Half Load: 10 min
Runtime Full Load: 2 min
Output VA: 1000 VA
Output Watts: 530 W
Form Factor: Compact
Waveform: Simulated Sine Wave
Outlets: 12 - NEMA 5-15R
View Runtime