P303UDBL
MSRP
$14.95
Joules: 350 J
Amps: 0 A
Cord Length: 3 ft (0.9 m)
Color:
Outlets: 3 - NEMA 5-15R
P303UMT
MSRP
$14.95
Joules: 350 J
Amps: 0 A
Cord Length: 3 ft (0.9 m)
Color: Green
Outlets: 3 - NEMA 5-15R
P3WSUC
MSRP
$29.99
Amps: 0 A
Joules: 1500 J
Cord Length: Walltap
Outlets: 3 - NEMA 5-15R
USB: 3.6 Amps (Shared)
Data Protection: None
OL3000RTXL2UHVN
MSRP
$3,059.00
Runtime Half Load: 11 min
Runtime Full Load: 3.5 min
Output VA: 3000 VA
Output W: 2700 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets:
View Runtime
P303UOR
MSRP
$14.95
Joules: 350 J
Amps: 0 A
Cord Length: 3 ft (0.9 m)
Color: Orange
Outlets: 3 - NEMA 5-15R
CPS480TG2UB
MSRP
$69.95
Output Power: 400 W
Outlets: 3
USB Ports: 2
USB Output: 2.4 Amps (Shared)
DC Ports: None
CSB300W
MSRP
$9.95
Joules: 900 J
Amps: 0 A
Cord Length: Walltap
Color: White
Outlets: 3 - NEMA 5-15R
CSP300WUR1
MSRP
$24.95
Amps: 0 A
Joules: 600 J
Cord Length: Walltap
Outlets: 3 - NEMA 5-15R
USB: 2.4 Amps (Shared)
Data Protection: None
MP1088WW
MSRP
$49.99
Outlets: 3 - NEMA 5-15R
USB Ports: 3
Surge Protection: 1500 J
Cord Length: Walltap
Showing 1–12 of 17 results