Cat5e Cables

350-50-SSL

DISCONTINUED
  • Color: Silver
  • Length: 50 feet (15 meters)
  • Transfer rate: 350 Mhz
  • Compatible with: 10/100/1000 Ethernet networks
  • Snagless booted connectors: Yes
  • Warranty: Limited lifetime
Overview

Product Overview

The CyberPower Cat5e 350-50-SSL patch (network) 350 Mhz cable is 50 feet (15 meters) long. It connects a PC, Mac, or network device to Ethernet networks (10Base-T, 100Base-T, 1000Base-T Gigabit). Gold-plated copper contacts on the 50-micron RJ45 male-to-male connectors provide excellent conductivity for accurate high-speed transmissions. Snagless molded boot covers protect the RJ45 plug from damage during installation. The 350-50-SSL features molded construction and comes with a Limited Lifetime Warranty.

Product Features
  • High Speed Data Transmission
    Ensures accurate, high-speed data transmission with the 350 MHz data transfer rate and RJ45 male-to-male connectors.
  • Snagless Molded Boot Covers
    Protect the RJ45 plug from damage during installation.
  • Molded Strain-Relief Construction
    Relieve internal stress at the termination point and flex relief at the cable exit.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

Specifications
Expand All
Cable Specifications
Cable Length 50 ft
Cable Type Cat5e
Contacts Gold Plated
End A – Connector Molded, Snagless
End A – Type RJ45
End B – Connector Molded, Snagless
End B – Type RJ45
Packaging Clamshell
Output
USB Charge Port No
Physical
Color Silver
Dimensions – Shipping
Shipping – Weight (kg) 0.59
Shipping – Weight (lb) 1.3
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty Limited Lifetime Warranty
Support
What about Category 5 vs. Category 5e?

Category 5 has been superseded by the Category 5e (enhanced) specification. The Category 5e specification improves upon the Category 5 specification by tightening some crosstalk specifications and introducing new crosstalk specifications that were not present in the original category 5 specification. The bandwidth of category 5 and 5e is the same: 100 MHz.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model TypeConnectorCord LengthColorTransfer Rate MSRP