Adapter Cables

CP-USBPS2-BG

DISCONTINUED
  • Connectivity: USB to PS/2
  • Transfer rate: Over 230 Kbps
  • Cable length: 12 ft.
  • Compatible with: Windows 98, ME, 2000, XP, Vista, Linux, Mac
Overview

Product Overview

The CyberPower CP-USBPS2-BG Adapter provides USB to PS/2 connectivity: two PS/2 input devices to one USB port, such as a full-size PS/2 keyboard and mouse to a PC or Mac notebook or desktop computer. Two input devices may be used simultaneously and can be plugged in or unplugged without rebooting. The CP-USBPS2-BG is compliant with USB 1.0/1.1 revisions and supports both UHCI and OHCI specifications. Easy plug-and-play installation requires no software driver.

The 24k gold-plated copper contacts provide excellent conductivity for accurate high-speed transmissions. The CP-USBPS2-BG complies with fully rated cable specifications, reducing electromagnetic/radio frequency interference (EMI/RFI). Its molded construction relieves internal stress at the termination point and provides flex relief at the cable exit. It is easily stowed and carried for mobile use. The CP-USBPS2-BG comes with a Lifetime Warranty.

The 24k gold-plated copper contacts provide excellent conductivity for accurate high-speed transmissions. The CP-USBPS2-BG complies with fully rated cable specifications, reducing electromagnetic/radio frequency interference (EMI/RFI). Its molded construction relieves internal stress at the termination point and provides flex relief at the cable exit. It is easily stowed and carried for mobile use. The CP-USBPS2-BG comes with a Lifetime Warranty.

Product Features
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

Specifications
Expand All
Cable Specifications
Cable Length 12 ft
Contacts Copper
End A – Connector Molded
End A – Type USB A 4-Pin
End B – Connector Molded
End B – Type PS2 (2x)
Packaging Plastic Bag
Output
USB Charge Port No
Physical
Color Gray
Dimensions – Shipping
Shipping Dimensions – (WxHxD) (cm) 17.78 x 0.64 x 22.86 (cm)
Shipping Dimensions – (WxHxD) (in) 7 x 0.25 x 9 (in)
Shipping Dimensions – (WxHxD) (mm) 177.8 x 6.35 x 228.6 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty Limited Lifetime Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model TypeConnectorCord LengthColorTransfer Rate MSRP
 CPU3RTAKT USB 2.02.5 ftBlack $17.95
 500-25-SPU Cat6Booted, Snagless25 ftPurple500 Mhz $29.95
 500-07-SPU Cat6Booted, Snagless7 ftPurple500 Mhz $12.95
 350-07-SSL Cat5eMolded, Snagless7 ftSilver350 Mhz $11.95
 350-14-SSL Cat5eMolded, Snagless14 ftSilver350 Mhz $19.95
 350-25-SSL Cat5eMolded, Snagless25 ftSilver350 Mhz $24.95
 500-14-SPU Cat6Booted, Snagless14 ftPurple500 Mhz $21.95