Parallel Cables

EPP-103/10

DISCONTINUED
  • Color: Gray
  • Length: 10 feet (3 meters)
  • Type: IEEE 1285 Parallel Printer Cable
  • Contacts: Gold-plated
  • Supports modes: Enhanced, Bi-Directional, Standard
  • Compliancies: EPP and ECP Compliant
  • Warranty: Limited lifetime
Overview

Product Overview

The CyberPower EPP-103/10 Parallel cable (10 feet, gray) connects parallel printers, scanners, and other peripherals to your computer. It has gold-plated contacts and supports Enhanced, Bi-Directional, and Standard modes. The EPP-103/10 comes with a Limited Lifetime Warranty.

Product Features
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

Specifications
Expand All
Cable Specifications
Cable Length 10 ft
Cable Type Parallel
Contacts Gold Plated
End A – Connector Molded
End A – Type DB25
End B – Connector Molded
End B – Type Centronics 36-Pin
Packaging Clamshell
Output
USB Charge Port No
Physical
Color Gray
Dimensions – Shipping
Shipping – Weight (kg) 0.46
Shipping – Weight (lb) 1.01
Warranty
Product Warranty Limited Lifetime Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model TypeConnectorCord LengthColorTransfer Rate MSRP