Power Inverters

CPS120SI

DISCONTINUED
  • Input voltage: 10.8 – 15.8 VDC
  • Plug type: 12 VDC auto power port / EmPower
  • Output: 120 watts
  • Outlet: 1
  • USB port: 1
  • Surge protection: Yes
  • 2-in-1 connector: Yes
  • Ground Fault Circuit Interrupter: Yes
  • Warranty: 2 year
Overview

Product Overview

The CyberPower 120SI Power Inverter converts 12v DC automobile power to standard 120v AC power, up to 120 watts. Equipped with a 120v outlet, the 120SI also has a convenient USB port for charging smartphones, MP3 players, and digital cameras. Surge protection guards against power fluctuations from vehicle startup and shutdown. With its universal 2-in-1 auto/airline connector, the 120SI can power your electronics on the road, in the air, or on your boat. Compact and ergonomic, this model fits in tight spaces.

The 120SI is the perfect device for your mobile/consumer electronics, small appliances, emergency equipment, and portable tools. It comes with a two-year limited warranty.

Product Features
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents your battery from draining.
  • USB Port
    Rapidly charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • 2-in-1 Connector
    Provides compatability with airport and automobile adapters.
  • Power/Surge LED
    Indicates the inverter’s status.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
WARNING

Specifications
Expand All
Input
Input Plug Type 12VDC Auto Power Port
Output
On Battery Voltage 120 VAC
Outlet Type 1 – 2 Conductor
Outlets – Total 1
Output Voltage 120 VAC
USB Charge Port No
Watts 120 W
Dimensions – Shipping
Shipping – Weight (kg) 0.45
Shipping – Weight (lb) 1
Warranty
Product Warranty 2 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP