Power Inverters

CPS150BU

DISCONTINUED
  • Power source: DC, USB
  • DC input: 10.5 VDC – 15.5 VDC
  • AC outlets: 1
  • AC output: 120 VAC (150 watts maximum)
  • USB charge port: 1
  • USB output: 5V, 1 Amp
  • Plug type: 12 VDC Auto Power Port
  • Watts (peak): 150
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 year
Overview

Product Overview

The Power Inverter 1-Amp CPS150BU from CyberPower converts your vehicle's DC outlet to AC wall power to rapidly charge and operate a portable DVD player, laptop computer, digital camera, small power tool, or any mobile device that uses up to 150 watts of power. The CPS150BU features a 180° swiveling head, an AC outlet, and a 1-Amp USB power port. It provides surge protection and automatic shutdown to safeguard connected devices. A two-year limited warranty comes with the CPS150BU.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • USB Charge Port
    Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • AC Power Outlet
    Allows the user to plug in a laptop computer, portable DVD player, or other small accessories.
  • Pivoting DC Plug
    Plugs into the vehicle’s DC power port (lighter adapter) with a 150° swiveling head to provide power while you’re traveling.
  • LED Indicators
    Provide information about the power/surge status.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Voltage 10.5Vdc – 15.5Vdc
Current 12A max
Plug Type 12Vdc Auto Power Port
Output
Watts – Continuous 120
Watts – Peak 150
On Battery Voltage 120Vac
On Battery Frequency 60Hz
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
USB Charge Port – Total 1
USB Charging Amperage 1.0A
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 2 Years Limited
Feature Focus
Safety, Efficiency, and Power Inverters

A power inverter changes direct current (DC) to alternating current (AC), but does not produce the power, itself. These inverters provide portable, efficient power, are convenient to use, and versatile of purpose. Power inverters from CyberPower convert automobile DC power to AC power to rapidly charge and power laptop computers, tablets (including iPads), MP3 players, and other USB mobile devices. They also supply surge protection to safeguard electronic equipment.

Our power inverters offer many features for safety and efficiency, including automatic shutdown, built-in surge protection, and soft start technology. For more information about these and other features, see the user manual or Web page for the specific power inverter that you want to use.

NOTE: Features vary by model.

Automatic-Shutdown ensures that the power inverter automatically turns off to prevent your battery from draining.

Built-in Surge Protection safeguards electronics against power fluctuations, such as those which occur during vehicle startup and shutdown.

Sensitive Electronics Safety Features provide surge protection and automatic shutdown to guard electronics against power fluctuations, temperature extremes, short circuits, and high or low battery conditions.

Soft Start Technology protects electronics against power fluctuations.


Downloads

CPS150BURC1

365 KB

CPS150BURC1

641 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP