Power Inverters

CPS160SI3P

DISCONTINUED
  • Power source: DC, USB
  • Input voltage: 10.5 – 15.5 VDC
  • AC outlets: 1
  • USB charge port: 1
  • AC output: 120 VAC (160 watts maximum)
  • USB output: 5V, 1 Amp
  • Plug type: 12 VDC Auto Power Port/EmPower
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 year
Overview

Product Overview

The Power Inverter 1-Amp PS160SI3P from CyberPower converts your vehicle's DC outlet to AC wall power to rapidly charge and operate a portable DVD player, laptop computer, digital camera, small power tool, or any mobile device that uses up to 160 watts of power. PS160SI3P features an AC outlet and a 1.0 Amp USB power port. It provides surge protection and automatic shutdown to safeguard connected devices. A two-year limited warranty comes with the PS160SI3P.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents your battery from draining.
  • USB Charge Port
    Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • AC Power Outlet
    Allows the user to plug in a laptop computer, portable DVD player, or other small accessories.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
WARNING

Specifications
Expand All
Input
Input Plug Type 12VDC Auto Power Port
Output
On Battery Frequency 60 Hz
On Battery Voltage 120 VAC ± 10%
Outlet Type 1 – NEMA 5-15R
Outlets – Total 1
Output Voltage 120 VAC
Output Watts – Continuous 120 W
USB Charge Port Yes
USB Charge Port Amperage 1 Amps
USB Charge Port Quantity 1
USB Charge Port Standard Type A
USB Charge Port Type 1 Type A
USB Charge Port Voltage 5 VDC
Watts – Peak 160 W
Watts – Surge 200 W
Dimensions
Physical Dimensions – (WxHxD) (cm) 8.26 x 10.16 x 3.18 (cm)
Physical Dimensions – (WxHxD) (in) 3.25 x 4 x 1.25 (in)
Physical Dimensions – (WxHxD) (mm) 83 x 102 x 32 (mm)
Physical Weight (kg) 0.23
Physical Weight (lb) 0.5
Dimensions – Shipping
Shipping – Weight (kg) 0.55
Shipping – Weight (lb) 1.21
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Warranty
Product Warranty 2 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP