Power Inverters

CPS160SU-DC

$49.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Power source: DC, USB
  • DC input: 10.5 VDC – 15.5 VDC
  • AC outlets: 1
  • DC outlets: 1
  • USB charge port: 1
  • AC output: 120 VAC (160 watts maximum)
  • USB output: 5V, 2.1 Amp
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 year
Overview

Product Overview

The Power Inverter CPS160SU-DC from CyberPower converts your vehicle's DC outlet to AC wall power to rapidly charge and operate a portable DVD player, laptop computer, digital camera, small power tool, or any mobile device that uses up to 160 watts of power. The CPS160SU-DC features an AC outlet, DC outlet, and a 2.1 Amp USB power port. It provides surge protection and automatic shutdown to safeguard connected devices. A two-year limited warranty comes with the CPS160SU-DC.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents your battery from draining.
  • USB Charge Port
    Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • AC Power Outlet
    Allows the user to plug in a laptop computer, portable DVD player, or other small accessories.
  • DC Power Outlet
    Powers a portable GPS unit or other DC devices.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Amperage 2.1 A
Charger Characteristics
Charger auto-restart Remote
Input
Current 10 A
Input Plug Type 12VDC Auto Power Port
Nominal Input Voltage 120 VAC
Output
DC Outlet 1
DC Power Ports 1
On Battery Frequency 60 Hz
On Battery Voltage 120 VAC
On Battery Waveform Simulated Sine Wave
Outlet Type 2 – NEMA 5-15R
Outlets – Total 2
Output Voltage 120 VAC
Output Watts – Continuous 120 W
USB Charge Port Yes
USB Charge Port Amperage 2.1 Amps
USB Charge Port Quantity 1
USB Charge Port Standard Type A
USB Charge Port Type 1 Type A
USB Charge Port Voltage 5 VDC
Watts – Peak 160 W
Physical
Color Black
Dimensions
Physical Dimensions – (WxHxD) (cm) 9.83 x 8.13 x 3.0 (cm)
Physical Dimensions – (WxHxD) (in) 3.87 x 3.2 x 1.18 (in)
Physical Dimensions – (WxHxD) (mm) 98 x 81 x 30 (mm)
Physical Weight (kg) 0.14
Physical Weight (lb) 0.31
Dimensions – Shipping
Shipping – Weight (kg) 0.33
Shipping – Weight (lb) 0.72
Shipping Dimensions – (WxHxD) (cm) 19.05 x 3.81 x 25.73 (cm)
Shipping Dimensions – (WxHxD) (in) 7.5 x 1.5 x 10.13 (in)
Shipping Dimensions – (WxHxD) (mm) 190.5 x 38.1 x 257.3 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 2 Year Limited Warranty
Downloads

CPS160SU DC DS

3.5MB

CPS160SU DC UM

245.5KB
Support
Why is my power inverter not working?

Problem:

No AC output power

Possible Causes:

1. Poor contact with the DC power outlet.

2. The vehicle’s electrical system requires ignition to be on.

3. The vehicle’s DC power outlet fuse is blown.

4. Over-heating of the power inverter.

5. The vehicle’s battery voltage is below 11 volts.

6. The vehicle’s battery input voltage is greater than 15 volts.

7. You overloaded your power inverter.

Suggested Solutions:

  1. Poor contact with the DC power outlet.
  • Ensure the power inverter is securely plugged into your vehicle’s DC power outlet. If not, replace the DC power outlet if necessary.
  1. The vehicle’s electrical system requires the ignition to be turned on.
  • Turn the vehicle’s ignition to the “Accessory” position.
  1. The vehicle’s DC power outlet fuse is blown.
  • Check the vehicle fuse panel and replace the damaged fuse.
  1. Over-heating of the power inverter.
  • Allow inverter to cool. Ensure that there is adequate ventilation around the unit and load does not exceed the unit’s Continuous Power rating (see specifications).
  1. The vehicle’s battery voltage is below 11 volts.
  • First, unplug the power inverter.
  • Second, start the vehicle to charge the battery.
  1. The vehicle’s battery input voltage is greater than 15 volts.
  • Check your vehicle’s manual for troubleshooting.
  1. You overloaded your power inverter.
  • Ensure the load does not exceed the unit’s Continuous Power rating (see specifications)

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP
 CPS160PBURC1 100 W112.4 Amps None $44.95
 CPS160PPB2U 100 W222.4 Amps (Shared)None $54.99
 CPS175PSU 120 W212.4 Amps None $54.95
 M175XUC 150 W222.4 Amps (Shared)None $39.95
 M140BUC 120 W122.4 Amps (Shared)None $29.99
 CPS240PAU 200 W112.1 Amps None $28.95
 CPS480TG2UB 400 W322.4 Amps (Shared)None $69.99
 CPS175SURC1 140 W212.1 Amps None $64.99
 CPS100PBU 75 W1NoneNoneNone $19.99
 CPS160SU-DC 120 W212.1 Amps 1 $49.99