CPS175SI_LCPS175SI_L2
Power Inverters

CPS175SI

DISCONTINUED
  • Input voltage: 10.5 – 15.5 VDC
  • Outlets: 2
  • Outlet type: NEMA 5-15R
  • USB charge port: 1
  • Plug type: 12 VDC Auto Power Port/EmPower
  • Watts (peak): 175
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 year
Overview

Product Overview

The CyberPower CPS175SI Power Inverter converts 12v DC automobile power to standard 120v AC home power, up to 175 watts. Plug the inverter into a 12v DC outlet (cigarette lighter outlet), and you're ready to go. Equipped with two 120v outlets for running multiple devices at the same time, the CPS175SI also has a convenient 1-Amp USB port for charging smartphones, MP3 players, and digital cameras. Surge protection guards against power fluctuations from vehicle startup and shutdown. This ergonomic model fits easily in small spaces. Its universal 2-in-1 auto/airline connector can power your electronics on the road, in the air, or on your boat.

The CPS175SI is the perfect device to power all your mobile/consumer electronics, small appliances, emergency equipment, and portable tools. It comes with a two-year limited warranty.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents your battery from draining.
  • USB Charge Port
    Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • 2-in-1 Connector
    Allows the inverter to work with airplane and automobile adapters.
  • Two-Year Limited Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details. See warranty for details.
Specifications
Expand All
Input
Voltage 10.5 lbsVdc – 15.5Vdc
Plug Type 12Vdc Auto Power Port / EmPower
Output
Watts – Continuous 150
Watts – Peak 175
Watts – Surge 300
On Battery Voltage 120Vac ± 10%
On Battery Frequency 60Hz
Outlet Type NEMA 5-15R
Outlets – Total 2
USB Charge Port – Total 1
USB Charging Amperage 1.0A
Physical
Dimensions – W×H×D (in) 3.5 × 4.25 × 1.25 inches
Weight (lbs) 0.5 lbs
Environmental
Operating Temperature 32 °F to 95 °F / 0 °C to 35 °C
Operating Humidity 0% – 95% non-condensing
Storage Temperature 5°F to 113°F / -15°C to 45 °C
Maximum Operating Elevation 10,000 ft / 3,000 m
Maximum Storage Elevation 50,000 ft / 15,000 m
Certifications
Safety FCC DOC Class A
Warranty
Product Warranty 2 Years Limited
Feature Focus
Safety, Efficiency, and Power Inverters

A power inverter changes direct current (DC) to alternating current (AC), but does not produce the power, itself. These inverters provide portable, efficient power, are convenient to use, and versatile of purpose. Power inverters from CyberPower convert automobile DC power to AC power to rapidly charge and power laptop computers, tablets (including iPads), MP3 players, and other USB mobile devices. They also supply surge protection to safeguard electronic equipment.

Our power inverters offer many features for safety and efficiency, including automatic shutdown, built-in surge protection, and soft start technology. For more information about these and other features, see the user manual or Web page for the specific power inverter that you want to use.

NOTE: Features vary by model.

Automatic-Shutdown ensures that the power inverter automatically turns off to prevent your battery from draining.

Built-in Surge Protection safeguards electronics against power fluctuations, such as those which occur during vehicle startup and shutdown.

Sensitive Electronics Safety Features provide surge protection and automatic shutdown to guard electronics against power fluctuations, temperature extremes, short circuits, and high or low battery conditions.

Soft Start Technology protects electronics against power fluctuations.


Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP