Power Inverters

CPS175SU

DISCONTINUED
  • Power source: DC, USB
  • DC input: 10.5 VDC – 15.5 VDC
  • AC outlets: 2
  • AC output: 120 VAC (175 watts maximum)
  • USB charge port: 1 (1A)
  • Plug type: 12 VDC Auto Power Port
  • Watts (peak): 175
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 year
Overview

Product Overview

The Power Inverter CPS175SU from CyberPower converts your vehicle's DC outlet to AC wall power to rapidly charge and operate up to three devices, such as a portable DVD player, laptop computer, digital camera, small power tool, or any mobile accessory that uses up to 175 watts of power. The CPS1752U features two AC outlets and a 1-Amp USB power port. It provides surge protection and automatic shutdown to safeguard connected devices. A two-year limited warranty comes with the CPS175SU.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents your battery from draining.
  • USB Charge Port
    Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • AC Power Outlets
    Allows the user to plug in a laptop computer, portable DVD player, or other small accessories.
  • LED Indicator
    Provides information about the power status.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
WARNING

Specifications
Expand All
Input
Current 15 A
Input Plug Type 12VDC Auto Power Port
Output
On Battery Frequency 60 Hz
On Battery Voltage 120 VAC
On Battery Waveform Simulated Sine Wave
Outlet Type 2 – NEMA 5-15R
Outlets – Total 2
Output Voltage 120 VAC
Output Watts – Continuous 140 W
USB Charge Port Yes
USB Charge Port Amperage 1 Amps
USB Charge Port Quantity 1
USB Charge Port Standard Type A
USB Charge Port Type 1 Type A
USB Charge Port Voltage 5 VDC
Watts – Peak 175 W
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.95 x 8.92 x 3.28 (cm)
Physical Dimensions – (WxHxD) (in) 4.31 x 3.51 x 1.29 (in)
Physical Dimensions – (WxHxD) (mm) 109 x 89 x 33 (mm)
Physical Weight (kg) 0.18
Physical Weight (lb) 0.39
Dimensions – Shipping
Shipping – Weight (kg) 0.29
Shipping – Weight (lb) 0.63
Shipping Dimensions – (WxHxD) (cm) 19.05 x 4.14 x 26.37 (cm)
Shipping Dimensions – (WxHxD) (in) 7.5 x 1.63 x 10.38 (in)
Shipping Dimensions – (WxHxD) (mm) 190.5 x 41.4 x 263.65 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 2 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP