Power Inverters

CPS200SU

DISCONTINUED
  • Power source: DC, USB
  • DC input: 10.5 – 15.5 VDC
  • AC outlets: 2
  • AC output: 120 VAC (200 watts maximum)
  • USB charge port: 1
  • USB output: 5V, 2.1 Amp
  • Watts (peak): 200
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 year
Overview

Product Overview

The Power Inverter 2.1-Amp CPS200SU from CyberPower converts your vehicle's DC outlet to AC wall power to rapidly charge and operate a portable DVD player, laptop computer, digital camera, small power tool, or any mobile device that uses up to 200 watts of power. The CPS200SU features two AC outlets and a 2.1A USB power port. It provides surge protection and automatic shutdown to safeguard connected devices. A two-year limited warranty comes with the CPS200SU.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents your battery from draining.
  • USB Charge Port
    Rapidly charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • AC Power Outlets
    Allow the user to plug in a laptop computer, portable DVD player, or other small accessories.
  • DC Power Plug
    Plugs into the lighter adapter of cars, SUVs, boats, and other vehicles to provide power while you’re traveling.
  • LED Indicator
    Provides information about the power status.
  • High-Speed Cooling Fan
    Helps prevents equipment from overheating.
  • Two-Year Limied Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
WARNING

Specifications
Expand All
Input
Cord Length 2 ft (0.6 m)
Current 15 A
Input Plug Type 12VDC Auto Power Port
Phase Single Phase
Plug Style Automotive
Output
On Battery Frequency 60 Hz
On Battery Voltage 120 VAC
On Battery Waveform Simulated Sine Wave
Outlet Type 2 – NEMA 5-15R
Outlets – Total 2
Output Voltage 120 VAC
Output Watts – Continuous 120 W
USB Charge Port Yes
USB Charge Port Amperage 2.1 Amps
USB Charge Port Quantity 1
USB Charge Port Standard Type A
USB Charge Port Type 1 Type A
USB Charge Port Voltage 5 VDC
Watts – Peak 200 W
Physical
Color Black
Form Factor DC Adapter
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 7.62 x 13.84 x 3.61 (cm)
Physical Dimensions – (WxHxD) (in) 3 x 5.45 x 1.42 (in)
Physical Dimensions – (WxHxD) (mm) 76 x 138 x 36 (mm)
Physical Weight (kg) 0.25
Physical Weight (lb) 0.55
Dimensions – Shipping
Shipping – Weight (kg) 0.36
Shipping – Weight (lb) 0.79
Shipping Dimensions – (WxHxD) (cm) 15.88 x 5.08 x 26.04 (cm)
Shipping Dimensions – (WxHxD) (in) 6.25 x 2 x 10.25 (in)
Shipping Dimensions – (WxHxD) (mm) 158.75 x 50.8 x 260.35 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 2 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP