Travel Adapters

TRA1A21U

DISCONTINUED
  • Input: 100-240V
  • Output: 100-240V
  • Adapter Types: A, C, G & I
  • Warranty: 1 year
  • USB Charging Port: Yes
  • Warranty: 1 year
Overview

Product Overview

Power your devices and electronics on the go with CyberPower’s TRA1A21U universal travel adapter. The TRA1A21U is equipped with four of the most common plug types used worldwide, and is compatible with devices using both 100-120 and 220-240 volt standards. The USB charging port (1A) can provide device charging in all locations. This travel adapter is also backed by a one-year limited warranty.

IMPORTANT: This product does not convert electrical voltage. You will require a converter for your single-voltage appliances.

Product Features
  • 4-in-1 Adaptability
    Works in more than 150 countries and is compatible with all type A, C, G & I outlets.
  • USB Charging Port
    1A USB port charges mobile devices such as smartphones, tablets and mp3 players.
  • Plug Type Selector
    Ensures the correct plug type is selected for the appropriate region.
  • Compact Design
    Fits neatly in briefcases, backpacks, or luggage for easy portability and convenient use.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Amperage 2.5 A
Operation Modes Adapter
Input
Input Plug Type Type A – NEMA 1-15R (North America, Caribbean, Japan, South America, China)
Type C – CEE 7/17 (Europe, Middle East, Africa, Asia, Caribbean)
Type G – BS 1363 (Great Britain, Ireland, Africa, Hong Kong, Singapore)
Type I – AS/NZS 3112 (Australia, Fiji, New Zealand)
Maximum Input Current 2.5A
Plug Style Retractable
Output
Output Voltage 100 – 120 VAC
220 – 240 VAC
USB Charge Port No
Physical
Color Black
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 6.3 x 7.59 x 6.83 (cm)
Physical Dimensions – (WxHxD) (in) 2.48 x 2.99 x 2.69 (in)
Physical Dimensions – (WxHxD) (mm) 63 x 76 x 68 (mm)
Physical Weight (kg) 0.12
Physical Weight (lb) 0.27
Dimensions – Shipping
Shipping – Weight (kg) 5.9
Shipping – Weight (lb) 13.0
Shipping Dimensions – (WxHxD) (cm) 7.11 x 18.64 x 15.34 (cm)
Shipping Dimensions – (WxHxD) (in) 2.8 x 7.34 x 6.04 (in)
Shipping Dimensions – (WxHxD) (mm) 71.12 x 186.44 x 153.42 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited Warranty
Support
What plugs come with the CyberPower universal travel adapters?

CyberPower universal travel adapters include the following plug types:

  • Type A: Mainly used in the USA, Canada, Mexico & Japan
  • Type C: Commonly used in Europe, South America & Asia
  • Type G: Mainly used in the United Kingdom, Ireland, Malta, Malaysia & Singapore
  • Type I: Mainly used in Australia, New Zealand, China & Argentina

Detailed information about plugs, sockets, and standards by country can be found on the International Electrotechnical Commission (IEC) website.*

*CyberPower Systems is not responsible for the accuracy of third-party data.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Outlet TypesInput CurrentDescription MSRP