Universal Power Adapters

CPUAC3000

$34.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Voltage Selections: 5V, 9V, 12V, 15V, 19V, 20V, 24V
  • mA Output: 3000mA (5-24 volts)
  • Max. Wattage Output: 48
  • Power cord: 3.5 ft
  • Adapter tips: 7
  • Voltage selector: Yes
  • Overload: Protected
  • Warranty: 1 year
Overview

Product Overview

The CyberPower CPUAC3000 Universal Power Adapter functions as a replacement AC power source for devices that require high wattage, including portable radios, speakers, sound bars and home office equipment which use up to 48W/3000mA of power. Features include a manual voltage selector dial, a 3.5 ft. power cord, and a set of seven adapter tips compatible with many electronics. The CPUAC3000 comes with a 1-year limited warranty.

Product Features
  • Manual Voltage Selection Dial
    The voltage knob is adjustable from 5–24 volts (with 5, 9, 12 15, 19, 20, and 24-volt DC output options) to power a variety of products.
  • Interchangeable Tips
    Seven interchangeable tips support devices that need round-pin connectors (not for use with most laptops).
    • 5.1 mm x 2.1 mm
    • 6.3 mm x 4.5 mm
    • 6.4 mm x 1.3 mm
    • 7.9 mm x 5.5 mm
    • 4.5 mm x 3.0 mm
    • 6.3 mm x 3.0 mm
    • 5.5 mm x 1.7 mm
  • Voltage indicator
    Illuminated LEDs display your selected voltage.
  • International Use
    100–240 V input at 50/60 Hz, this adapter can be used abroad.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
Typical Applications
What's In The Box

3000mA Universal AC Adapter, DC Adapter Tips (7)

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 3.5 ft (1.1 m)
Input Connector AC
Input Plug Type NEMA 1-15P
Input Voltage 120 VAC
Input Voltage Range 100 VAC – 120 VAC
Plug Style Straight
Output
Adapter Tips (Qty.) 7
Output Cord Length (ft) 3.5 ft
Output Power 3000 mA
Output Voltage (Selectable) 5 VDC, 9 VDC, 12 VDC, 15 VDC, 19 VDC, 20 VDC, 24 VDC
Physical
Color Black
Form Factor Compact
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 6.3 x 10.16 x 3.3 (cm)
Physical Dimensions – (WxHxD) (in) 2.48 x 4 x 1.3 (in)
Physical Dimensions – (WxHxD) (mm) 63 x 102 x 33 (mm)
Physical Weight (kg) 0.14
Physical Weight (lb) 0.3
Dimensions – Shipping
Shipping – Weight (kg) 0.27
Shipping – Weight (lb) 0.6
Shipping Dimensions – (WxHxD) (cm) 10.8 x 17.15 x 7.62 (cm)
Shipping Dimensions – (WxHxD) (in) 4.25 x 6.75 x 3 (in)
Shipping Dimensions – (WxHxD) (mm) 107.95 x 171.45 x 76.2 (mm)
Certifications
Environmental RoHS Compliant
Safety cULus
FCC
Warranty
Product Warranty 1 Year Limited Warranty
Downloads

CPUAC3000 DS

475KB

CPUAC3000 UM

92KB
53.2KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Charge TypeOutputUSB OutputUSB Ports MSRP
 CPUAC3000 AC3000 mANoneNone $34.99
 CPUAC1U1300 AC1300 mA2.1 Amps 1 $24.99
 CPUAC600 AC600 mANoneNone $21.99
 CPUDC1U2000 DC2000 mA2.1 Amps 1 $18.95