USB Chargers

TRAC2A1USB

DISCONTINUED
  • Power source: USB
  • USB charge port: 1
  • USB output: 2.1 Amp
  • Plug type: Folding AC plug
  • Overload: Protected
  • LED indicator: Power
  • Warranty: 1 year
Overview

Product Overview

The CyberPower TRAC2A1USB uTravel™ USB Charger, with a 2.1-Amp USB port, quickly charges and powers your mobile devices by plugging into a standard AC outlet. The folding AC plug and a compact design ensure easy portability and convenient use. The 2.1-Amp USB port powers a smartphone, MP3 player, digital camera, or similar mobile device. The TRAC2A1USB is backed by a one-year limited warranty.

Product Features
  • USB Charging Port
    Rapidly charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Folding AC Plug
    Fits any standard AC outlet and features folding prongs.
  • Compact Design
    Ensures that the charger fits neatly in a briefcase, backpack, or luggage for easy portability and convenient use.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Voltage 120Vac
Current 10A max
Plug Type 12Vdc Auto Power Port
Output
USB Charge 5Vdc @ 2.1A
USB Charge Port – Total 1
Indicators
Indicators Power
Physical
Dimensions (W×H×D) (in) 1.69 x 1.39 x 1.69
Weight (lbs) 0.09
Color Black
Enclosure Contruction ABS
Shipping Dimensions (W×H×D) (in) 4 x 1.4 x 5
Shipping Weight (lbs) 0.12
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited
General
Type USB Charger
Environmental
Operating Temperature 32 – 95 °F (0 – 35 °C)
Operating Humidity 0% – 95% non-condensing
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Maximum Operating Elevation 10,000 ft (3,000 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Feature Focus
What Is a Universal Serial Bus (USB)?

A Universal Serial Bus (USB) connects computers and peripherals. The USB replaces the different kinds of serial and parallel port connectors with one standardized plug and port combined. You can use a USB with various devices, including those for digital photography, digital imaging, PC-telephony, video conferencing, and others.

The primary types of USB connectors are USB 3.0 (SuperSpeed), USB 2.0 (Hi-Speed), and USB 1.1.The USB Implementers Forum, Inc. (USB-IF) provides detailed information about USB connectors.

USB-Compliant Products
Compliance testing conducted by the USB-IF helps manufacturers measure how well their products match USB specification. Products tested and certified by the USB-IF will work together. For more details, visit the USB Compliance Program page.


About the USB Implementers Forum, Inc.

The USB Implementers Forum, Inc. (USB-IF) is a non-profit corporation founded by the group of companies that developed the Universal Serial Bus (USB) specification. The USB-IF serves as a support organization and forum for the advancement and adoption of USB technology. The Forum facilitates the development of high-quality compatible USB peripherals (USB devices), promotes the benefits of USB, and shares information about the quality of products that have passed compliance testing. USB-IF activities include:

  • Hosting workshops about USB compliance
  • Developing tests of USB compliance
  • Promotion of USB technology
  • Distributing marketing programs and collateral materials
  • Hosting USB Developer Conferences

For more information, visit the USB-IF website.


Downloads

TRAC2A1USB

547 KB
Support
My USB Charger has a folding AC plug. Why?

This type of AC plug fits any standard AC outlet and features folding prongs for convenience and portability.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Plug TypeUSB PortsUSB OutputDC Ports MSRP