Overview
Product Overview
Product Features
WARNING
We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
| Output | |
|---|---|
| USB Charge Port | No |
| Dimensions - Shipping | |
| Shipping - Weight (kg) | 0.27 |
| Shipping - Weight (lb) | 0.59 |
| Shipping Dimensions - (WxHxD) (cm) | 15.88 x 3.81 x 15.88 (cm) |
| Shipping Dimensions - (WxHxD) (in) | 6.25 x 1.5 x 6.25 (in) |
| Shipping Dimensions - (WxHxD) (mm) | 158.75 x 38.1 x 158.75 (mm) |
Our Technical Support team will be happy help you with technical questions during business hours.
Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area
| Model | MSRP |
|---|
© 2026 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.