Replacement Batteries FTTx

CS150-BAT

$400.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Number of batteries: 8
  • Battery size: 12V/7.2Ah
  • Battery type: Sealed lead-acid
  • Dimensions - W×H×D (in.): 12.5 x 12.5 x 15.0
  • Weight (lbs.): 47
  • Leak-proof casing: Yes
  • User replaceable: Yes
  • Warranty: 18 month
Overview

Product Overview

The CS150-BAT UPS Replacement Battery Kit restores life to CyberPower UPS systems that have weak or completely depleted internal batteries. The CS150-BAT contains eight 12V/7.2Ah batteries, certified to meet or exceed original manufacturer specifications. These leak-proof, sealed lead-acid batteries never requires replacement fluid. The battery kit installs easily into your CyberPower UPS system and is shipped with reusable packaging for delivering expired batteries to a suitable recycling center. The CS150-BAT comes with instructions, recycling information, and an eighteen-month warranty.

UPS Compatibility
CS150U48V3

Product Features
  • Sealed Lead-Acid Battery Supplies high surge currents, provides robust power-to-weight ratios, and is cost-effective.
  • Maintenance-Free Battery Fluid Never requires replacement.
  • Leak-Proof Casing Protects the sealed lead-acid battery and prolongs battery life.
  • User-Installable Cartridge Allows for quick and convenient installation; each cartridge is pre-assembled.
  • Reusable Packaging Provides for conveniently delivering expired batteries to a recycling center. After installing the new batteries, place the old ones in the reusable packaging.
  • OEM Certified CyberPower batteries meet or exceed original manufacturer specifications.
  • Eighteen-Month Warranty Covers defects in materials and workmanship in the product under normal use and conditions within eighteen months of the purchase date. See warranty for details.
Compatible Products
What's In The Box

Battery

WARNING

This product can expose you to chemicals including Lead and lead compounds and Styrene, which is known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Battery
Battery Quantity8
Battery Size12 V / 7.2 Ah
Battery TypeSealed Lead-Acid Battery
User Replaceable BatteryYes
Output
USB Charge PortNo
Dimensions
Physical Dimensions - (WxHxD) (cm)31.75 x 38.1 x 31.75 (cm)
Physical Dimensions - (WxHxD) (in)12.5 x 15.0 x 12.5 (in)
Physical Dimensions - (WxHxD) (mm)318 x 381 x 318 (mm)
Physical Weight (kg)21.32
Physical Weight (lb)47
Dimensions - Shipping
Shipping - Weight (kg)21.32
Shipping - Weight (lb)47
Shipping Dimensions - (WxHxD) (cm)31.75 x 38.1 x 31.75 (cm)
Shipping Dimensions - (WxHxD) (in)12.5 x 15.0 x 12.5 (in)
Shipping Dimensions - (WxHxD) (mm)317.5 x 381.0 x 317.5 (mm)
Contents
Package IncludesBattery Kit and Installation Guide
Environmental
Operating Relative Humidity0 - 90 % (non-condensing)
Operating Temperature32 - 104 °F (0 - 40 °C)
Compatibility
ModelsCS150U48V3
UPS ModelsCS150U48V3
Warranty
Product Warranty18 Month Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP