Telecom - Indoor

CSN27U12V

Purchase Online
Find a Solution Provider Locate a Partner
  • Input voltage range: 100-240Vac (Universal Input)
  • On battery output voltage: 12 VDC
  • Rated power: 27W
  • Battery: 12V/7.2Ah
  • Intelligent control: Yes
  • Telemetry interface: Yes
Overview

Product Overview

Designed for interior use, CSN27U12V Indoor CyberShield™ FTTx System supplies continuous 12 VDC to local power network interface devices (NID), cable telephone modems, wireless base stations, fiber to the home (FTTH), optical network terminals (ONT), and integrated access devices. Features of the CSN27U12V include high-function design, cold start functionality, audible alarm signals with silence options, microprocessor intelligent control, a telemetry interface, optional extendable runtime, user-replaceable batteries, and LED indicators. It also comes with a three-year warranty.

Product Features
  • Indoor Design
    Provides durable casing to protect the model and keyhole slots for wall-mounting in locations such as garages, basements, and utility closets.
  • Cold Start Functionality
    Restores emergency power to the load after the installation of new batteries.
  • Telemetry Interface
    Provides alarm conditions to the ONT: On Battery, Replace Battery, Battery Missing, Low Battery.
  • Audible Alarms
    Signal conditions that may affect operation: On Battery and Low Battery.
  • Alarm Silence Button
    Silences the audible alarm during extended outages.
  • LED Status Indicators
    Provide information about the control and operation of the model related to AC, output, and battery.
  • User Replaceable Batteries
    Can be changed by a technician when needed without replacing the entire model.
  • Three-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within three years of the purchase date.
What's In The Box

UPS System, User Manual, Wallmount Template, Power cord, Accessory pack

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Battery
Battery Quantity 1
Battery Size 12 V / 7.2 Ah
Battery Type Sealed Lead-Acid Battery
Replacement Battery Cartridge RB1270B
Replacement Battery Cartridge Quantity 1
Typical Recharge Time 14 Hours (0% to 90% charged)
User Replaceable Battery Yes
Input
Cord Length 8 ft (2.4 m)
Input Frequency Range 50 Hz – 60 Hz
Input Power Cord IEC 60320 C7 2-Prong Cord
IEC 60320 C5 3-Prong Cord
Input Voltage Range 100 VAC – 240 VAC (Universal Input)
Output
Efficiency > 80% (Line Mode)
> 90% (DC Mode)
On Battery Voltage 12 VDC
Output Ground Reference Floating Ground
Ground Referenced
Rated Power Output 27 W
USB Charge Port No
Surge Protection & Filtering
Lightning / Surge Protection Yes
Management & Communications
Audible Alarms UPS Fault
Low Battery
Replace Battery
Communication Interface On Battery
Replace Battery
Missing Battery
Low Battery
LED Indicators Battery Mode
Mute
DC
System Status
Power
Auto-Charge Yes
Dimensions
Physical Weight (kg) 3.02
Physical Weight (lb) 6.666
Dimensions – Shipping
Shipping – Weight (kg) 3.03
Shipping – Weight (lb) 6.68
Shipping Dimensions – (WxHxD) (cm) 20.96 x 13.34 x 26.67 (cm)
Shipping Dimensions – (WxHxD) (in) 8.25 x 5.25 x 10.5 (in)
Shipping Dimensions – (WxHxD) (mm) 209.55 x 133.35 x 266.7 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature -4 – 113 °F (-20 – 45 °C)
Certifications
Safety UL 60950-1
2nd Edition
CAN/CSA C22.2 No. 60950-1-07
IEC/EN 60950-1
FCC PART 15 CLASS B
CISPR 22 CLASS B
Warranty
Product Warranty 3 Year Limited Warranty
Variants
Australian/New Zealand (AS/NZS) CSN27U12V-AZ2; CSN27U12V-AZ3; CSN27U12V-AZ3-G
Brazil (Type J) CSN27U12V-BZ3; CSN27U12V-BZ3-G
European Schuko (CEE 7) CSN27U12V-SC2; CSN27U12V-SC3; CSN27U12V-SC3-G
North America (NEMA 1-15) CSN27U12V-12; CSN27U12V-XL; CSN27U12V-NA2; CSN27U12V-NA3; CSN27U12V-NA3-G
United Kingdom (BS 1363) CSN27U12V-UK2; CSN27U12V-UK3; CSN27U12V-UK3-G
Downloads

CSN27U12V DS

224.7KB

CSN27U12V UM

368.6KB
Support
What does the Indoor FTTx Series provide?

The CyberShield Indoor design provides durable casing to protect an FTTx/Telecom unit.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VoltageRated PowerExtended Runtime OptionBattery
 DTC36U12V-NA3-G 12 Vdc36 WN/A12 V / 7.2 Ah
 CBN50U48A-1 48 Vdc50 WN/A12 V / 20 Ah
 CSN75A12V3 12 Vdc75 WCS20A-EBP12 V / 20 Ah
 CSN30U12V-20 12 Vdc30 WCS20A-EBP12 V / 20 Ah
 CS20A-EBP N/A12 V / 20 Ah
 DTC50U12V 12 Vdc50 WCS20A-EBP12V/9Ah