Adapters and Taps

GT300L

DISCONTINUED
  • Outlet type: NEMA 5-15R
  • Plug type: NEMA 5-15P
  • Plug style: Straight
  • Light: Auto LED guide
  • Color: White
Overview

Product Overview

The GT300L Guide Light Wall Tap from CyberPower expands one grounded outlet into three grounded outlets and features an automatic light-sensing LED for ease of use in the dark. The Guide Light Wall Tap has a row of three standard spaced outlets for convenient arrangement of plugs. CyberPower wall taps come in a variety of designs for providing additional outlets.

Product Features
  • Grounded Three-Prong Outlet
    Expands one grounded outlet into three grounded outlets
  • LED Guide Light
    Automatic LED guide light for easy viewing in dim or dark conditions
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length Walltap
Input Plug Type NEMA 5-15P
Plug Style Straight
Output
Electrical Rating 125VAC/15A/60Hz
1,875W Continuous Duty
Outlet Type 3 – NEMA 5-15R
Outlets – Total 3
USB Charge Port No
Surge Protection & Filtering
Coax Protection RG6 None
Management & Communications
Indicators Automatic LED Guide Light
Physical
Color White
Dimensions
Physical Dimensions – (WxHxD) (cm) 8.1 x 3.61 x 4.8 (cm)
Physical Dimensions – (WxHxD) (in) 3.19 x 1.42 x 1.89 (in)
Physical Dimensions – (WxHxD) (mm) 81 x 36 x 48 (mm)
Physical Weight (kg) 0.05
Physical Weight (lb) 0.1
Dimensions – Shipping
Shipping – Weight (kg) 5.9
Shipping – Weight (lb) 13.0
Shipping Dimensions – (WxHxD) (cm) 4.78 x 15.47 x 11.68 (cm)
Shipping Dimensions – (WxHxD) (in) 1.88 x 6.09 x 4.6 (in)
Shipping Dimensions – (WxHxD) (mm) 47.75 x 154.69 x 116.84 (mm)
Certifications
Safety ETL
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsPlug Type MSRP
 GT3WT 3 - NEMA 5-15RNEMA 5-15P $5.99
 GP400U4AWH 4 - NEMA 5-15RNEMA 5-15P $26.95
 GT600P 6 - NEMA 5-15RNEMA 5-15P $11.99
 GT3W 3 - NEMA 5-15RNEMA 5-15P $5.99
 GT1W2PK 1 - NEMA 5-15RNEMA 1-15P $2.99
 P3WUN 3 - NEMA 5-15RNEMA 5-15P $27.99
 P3WUH 3 - NEMA 5-15RNEMA 5-15P $29.99
 P3WU 3 - NEMA 5-15RNEMA 5-15P $27.99
 GP400U4A 4 - NEMA 5-15RNEMA 5-15P