Adapters and Taps

GT600L

DISCONTINUED
  • Outlet type: 6 NEMA 5-15R
  • Plug type: NEMA 5-15P
  • Plug style: Straight
  • Light: Auto LED Guide Light
  • Color: White
Overview

Product Overview

The GT600L Guide Light Wall Tap from CyberPower expands two grounded outlets into six grounded outlets and features an automatic light-sensing LED for ease of use in the dark. The Guide Light Wall Tap features six standard spaced outlets in two rows of three outlets for convenient arrangement of plugs. The GT600L comes with a One-Year Limited Warranty.

Product Features
  • Grounded Three-Prong Outlet
    Expands two grounded outlets into six grounded outlets
  • LED Guide Light
    Automatic LED guide light for easy viewing in dim or dark conditions
Typical Applications
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Nominal Input Voltage 125 VAC
Plug Style Straight
Output
Electrical Rating 125VAC/15A/60Hz
1,875W Continuous Duty
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
USB Charge Port No
Surge Protection & Filtering
Maximum Surge Current 1875 A
Management & Communications
Indicators Automatic LED Guide Light
Physical
Color White
Form Factors Supported Direct Plug
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 9.14 x 5.33 x 9.65 (cm)
Physical Dimensions – (WxHxD) (in) 3.6 x 2.1 x 3.8 (in)
Physical Dimensions – (WxHxD) (mm) 91 x 53 x 97 (mm)
Physical Weight (kg) 0.13
Physical Weight (lb) 0.29
Dimensions – Shipping
Shipping – Weight (kg) 0.05
Shipping – Weight (lb) 0.1
Shipping Dimensions – (WxHxD) (cm) 5.69 x 16.36 x 14.91 (cm)
Shipping Dimensions – (WxHxD) (in) 2.24 x 6.44 x 5.87 (in)
Shipping Dimensions – (WxHxD) (mm) 56.9 x 163.58 x 149.1 (mm)
Certifications
Safety ETL
Warranty
Product Warranty 1 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsPlug Type MSRP
 GT3WT 3 - NEMA 5-15RNEMA 5-15P $5.99
 GP400U4AWH 4 - NEMA 5-15RNEMA 5-15P $26.95
 GT600P 6 - NEMA 5-15RNEMA 5-15P $11.99
 GT3W 3 - NEMA 5-15RNEMA 5-15P $5.99
 GT1W2PK 1 - NEMA 5-15RNEMA 1-15P $2.99
 P3WUN 3 - NEMA 5-15RNEMA 5-15P $27.99
 P3WUH 3 - NEMA 5-15RNEMA 5-15P $29.99
 P3WU 3 - NEMA 5-15RNEMA 5-15P $27.99
 GP400U4A 4 - NEMA 5-15RNEMA 5-15P