Extension Cords

GC303

DISCONTINUED
  • Outlet type: 3 NEMA 1-15R
  • Plug type: NEMA 1-15P
  • Plug style: Straight
  • Power cord: 3 ft.
  • Color: White
Overview

Product Overview

The GC303 Indoor Extension Cord from CyberPower expands one outlet to three outlets, giving you a three-foot reach. The Indoor Extension Cord is ideal for indoor office use.

Product Features
  • Outlets
    Expands and extends one outlet into three (non-grounded) outlets
  • Safety Outlet Covers
    Protect children against accidental shocks
  • Power Cord
    Durable 3 foot power cord
Typical Applications
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 3 ft (0.9 m)
Input Plug Type NEMA 1-15P
Plug Style Straight
Output
Electrical Rating 125VAC/13A/60Hz
1,625W Continuous Duty
Outlet Type 3 – NEMA 1-15R
Outlets – Total 3
USB Charge Port No
Physical
Color White
Safety Covers Yes
Dimensions
Physical Dimensions – (WxHxD) (cm) 8.0 x 12.5 x 2.01 (cm)
Physical Dimensions – (WxHxD) (in) 3.15 x 4.92 x 0.79 (in)
Physical Dimensions – (WxHxD) (mm) 80 x 125 x 20 (mm)
Physical Weight (kg) 0.08
Physical Weight (lb) 0.18
Dimensions – Shipping
Shipping – Weight (kg) 0.05
Shipping – Weight (lb) 0.1
Shipping Dimensions – (WxHxD) (cm) 3.18 x 15.24 x 17.78 (cm)
Shipping Dimensions – (WxHxD) (in) 1.25 x 6.0 x 7.0 (in)
Shipping Dimensions – (WxHxD) (mm) 31.75 x 152.4 x 177.8 (mm)
Certifications
Safety ETL
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord Length MSRP
 GC301 NEMA 5-15R1.1 ft (0.3 m) $14.99
 GC201 2 - NEMA 5-15R $4.99
 GC3015G 3 - NEMA 1-15R15 ft (4.6 m) $12.99
 GC1025G 1 - NEMA 5-15R25 ft (7.6 m) $24.95
 GC1050G 1 - NEMA 5-15R50 ft (15.2 m) $34.95
 GC3006G 3 - NEMA 1-15R6 ft (1.8 m) $6.99