Multi-Pack Solutions

MP1031NE6

DISCONTINUED
  • Power Strip
  • Volts: 125 V
  • On/Off switch: Yes
  • Integrated circuit breaker: 15 Amp
  • Outlet type: 6 standard
  • Power cord: 3 ft
  • Color: White
  • Warranty: 1 year
  • Extension Cord
  • Outlet type: 3 (2 standard + 1 widely spaced)
  • Cord length: 6 ft
  • Warranty: 1 year
Overview

Product Overview

The MP1031NE6 combo pack has a 6-outlet power strip (15-Amp, 125 volt AC) and cord (3 ft.), plus a 3-outlet extension cord (6 ft). The all-purpose power strip plugs into any 3-wire grounded wall outlet, and its 6 outlets accept either 2-blade non-grounding or 3-blade grounded plugs. The combined load has a 15-Amp limit. Features include an on/off switch with an integrated 15-Amp circuit breaker (resettable), keyhole mounting slots, and impact-resistant casing. The MP1031NE6 comes with a one-year limited warranty.

NOTE: This power strip does not provide protection from power surges.

Product Features
  • ON/OFF Reset Control Switch & Circuit Breaker
    Controls power to all outlets. The switch is also a 15-Amp circuit breaker, which will automatically switch off in the event of an overload.
  • Keyhole Slots
    Enable the model to be mounted on a wall or desk.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • One-Year Warranty
    Covers defects in materials and workmanship in the product, for one year, under normal use and conditions.
WARNING

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 1-15P
Plug Style Straight
Switch Lighted On/Off – Reset
Output
Electrical Rating 125VAC/13A/60Hz
1,625W Continuous Duty
Outlet Type 3 – NEMA 1-15R
Outlets – Total 3
USB Charge Port No
Physical
Color White
Keyhole Mounting Slots Yes
Safety Covers Yes
Dimensions – Shipping
Shipping – Weight (kg) 0.43
Shipping – Weight (lb) 0.95
Shipping Dimensions – (WxHxD) (cm) 3.51 x 30.48 x 10.8 (cm)
Shipping Dimensions – (WxHxD) (in) 1.38 x 12 x 4.25 (in)
Shipping Dimensions – (WxHxD) (mm) 35.05 x 304.8 x 107.95 (mm)
Certifications
Environmental RoHS Compliant
Safety ETL
Warranty
Product Warranty 1 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsSurge ProtectionCord Length MSRP
 MP1021SS 8 - NEMA 5-15R22700 J6 ft (1.8 m) $74.99
 MP1087SS 6 - NEMA 5-15RNone500 J3 ft (0.9 m) $24.95
 MP1073SS 6 - NEMA 5-15RNone500 J2 ft (0.6 m) $17.95
 CSB6012MP10 6 - NEMA 5-15RNone12 ft (3.7 m) $219.95
 MP1044NN 6 - NEMA 5-15RNone2 ft (0.6 m) $19.99
 CSB404MP6 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $89.95
 MP18HO007 2 - NEMA 5-15R2Walltap $32.95
 CSB404MP2 4 - NEMA 5-15RNone450 J4 ft (1.2 m) $34.95