Multi-Packs

MP1075WS

DISCONTINUED

Surge Protector Power Strip with USB

    • AC outlets: 4
    • Outlet type: NEMA 5-15R
    • Surge suppression: 500J
    • USB ports: 2
    • USB output: 2.4A (shared)
    • Plug type: NEMA 5-15P
    • Plug style: Right-angle 45° offset
    • Power cord length: 3 ft.
    • Power cord type: braided
    • Warranty: One Year Limited Warranty
    • Connected Equipment Guarantee: $15,000

    Surge Protector Wall Tap with USB

    • AC Outlets: 6
    • Outlet type: NEMA 5-15R
    • Surge suppression: 500 J
    • USB charge ports: 2
    • USB charge output: 3.4A (shared)
    • Plug type: NEMA 5-15P
    • Plug style: Wall Tap
    • Warranty: One Year Limited Warranty
    • Connected Equipment Guarantee: $15,000
    Overview

    Product Overview

    The MP1075WS USB and Surge 2 Pack safeguards common home and office devices, such as computers and electronics, by absorbing spikes in energy caused by storms and electrical power surges. Both units in the 2 pack provide 500 joules of surge protection. The surge protector strip has 4 surge protected AC outlets, while the wall tap has 6 surge protected outlets. Both units also have two USB-A ports to give the ability to charge mobile, USB enabled devices, EMI/RFI noise filtering, impact-resistant casings, and an integrated device shelf on top of the wall tap which serves as a charging cradle.

    These models feature metal oxide varistor (MOV) technology and come with One Year Limited Warranties and Connected Equipment Guarantees.

    Product Features
    • Surge Protection
      Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
    • Automatic Shutdown
      Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
    • EMI/RFI Noise Filter
      Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
    • Metal Oxide Varistor (MOV) Technology
      Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
    • USB Charge Ports
      Charge and power USB enabled mobile devices such as tablets, phones, portable speakers, and more.
    • Integrated Device Shelf (wall tap only)
      Manages devices and cords while charging.
    • Impact-Resistant Casing
      Ensures maximum durability and prolongs the life of the model.
    • Connected Equipment Guarantee
      CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
    • One Year Limited Warranty
      Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
    What's In The Box

    (1) Surge Protector Power Strip w/USB, (1) Surge Protector Wall Tap w/ USB, User Manual

    WARNING

    This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

    Specifications
    Expand All
    Input
    Cord Length 3 ft (0.9 m)
    Plug Style Right Angle – 45° Offset
    Wall Tap
    Output
    Outlet Type 6 – NEMA 5-15R
    4 – NEMA 5-15R
    Outlets – Total 6
    USB Charge Port Yes
    USB Charge Port Amperage 3.4 Amps (Shared)
    USB Charge Port Quantity 2
    USB Charge Port Standard Type A
    USB Charge Port Type 2 Type A
    USB Charge Port Voltage 5 VDC
    Surge Protection & Filtering
    Attenuation 32 dB
    Coax Protection RG6 None
    EMI/RFI Filtration 150 KHz
    100 MHz
    Maximum Surge Current H-N 800 A
    Response Time <1 Nanosecond
    Surge Suppression (Joules) 500 J
    Physical
    Color White
    Form Factor Wall Tap
    Material of Construction Plastic
    Dimensions – Shipping
    Shipping – Weight (kg) 10.53
    Shipping – Weight (lb) 23.21
    Shipping Dimensions – (WxHxD) (cm) 8.89 x 40.01 x 24.13 (cm)
    Shipping Dimensions – (WxHxD) (in) 3.5 x 15.75 x 9.5 (in)
    Shipping Dimensions – (WxHxD) (mm) 88.9 x 400.05 x 241.3 (mm)
    Certifications
    Environmental RoHS Compliant
    Safety UL1449 3rd Edition
    cUL
    Warranty
    CEG Amount $25000
    Connected Equipment Guarantee Lifetime
    Product Warranty 1 Year Limited Warranty
    Support
    What devices should be plugged into a surge protector?

    Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

    What is a Connected Equipment Guarantee?

    CyberPower will repair or replace properly connected equipment, under certain terms and conditions, if it is damaged by a power surge.

    Should I register the CyberPower product I purchased?

    We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

    Our Technical Support team will be happy help you with technical questions during business hours.

    Our technical support team is available between 6AM and 9PM CST
    Monday through Friday
    Visit our Support Area

    Series
     Model OutletsUSB PortsSurge ProtectionCord Length MSRP
     MP1044NN 6 - NEMA 5-15RNone2 ft (0.6 m) $19.99
     MP18HO007 2 - NEMA 5-15R2Walltap $32.95