Power Stations

P105U

DISCONTINUED
  • Input voltage: 125V
  • 3-prong outlet: 1
  • USB charge ports: 2
  • Switch: Non-lighted On/Off
  • Power cord: 5 ft
  • Warranty: 1 year
Overview

Product Overview

With two USB charge ports (2.1 Amp shared) and a grounded, three-prong outlet, the CyberPower P105U Dual USB Power Station provides fast charging power in a compact model. The P105U fits easily on a desk, end table, or nightstand. The two USB ports offer power to swiftly recharge tablets and smartphones. The P105U comes with a heavy-duty power cord (5 ft.) and a one-year limited warranty.

Note: This product does not provide surge protection.

Product Features
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Grounded Three-Prong Outlet
    Provides power without having to access inconvenient or hidden wall outlets.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 5 ft (1.5 m)
Input Plug Type NEMA 5-15P
Plug Style Straight
Output
Outlet Type 1 – NEMA 5-15R
Outlets – Total 1
USB Charge Port Yes
USB Charge Port Amperage 2.1 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Coax Protection RG6 None
Physical
Color Black
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 4.57 x 5.08 x 5.08 (cm)
Physical Dimensions – (WxHxD) (in) 1.8 x 2 x 2 (in)
Physical Dimensions – (WxHxD) (mm) 46 x 51 x 51 (mm)
Physical Weight (kg) 0.27
Physical Weight (lb) 0.6
Dimensions – Shipping
Shipping – Weight (kg) 0.45
Shipping – Weight (lb) 1
Shipping Dimensions – (WxHxD) (cm) 10.92 x 18.95 x 15.24 (cm)
Shipping Dimensions – (WxHxD) (in) 4.3 x 7.46 x 6.0 (in)
Shipping Dimensions – (WxHxD) (mm) 109.22 x 189.48 x 152.4 (mm)
Certifications
Environmental RoHS Compliant
Safety cUL
Warranty
Product Warranty 1 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsUSB PortsCord Length MSRP
 CSP105U 1 - NEMA 5-15R25 ft (1.5 m) $19.95
 PS205U 2 - NEMA 5-15R25 ft (1.5 m) $29.99