General Power - Adapters and Taps

PT200U02

$14.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Outlets: 2
  • USB charge ports: 2 (2.1A shared)
  • Plug type: NEMA 5-15P
  • Plug style: Wall Tap
  • Outlet type: NEMA 5-15R
  • Warranty: 1 year Limited
Overview

Product Overview

The CyberPower PT200U02 is ideal for charging your USB compatible devices in both the Home and Office. With 2 outlets, (2) 2.1A USB charging ports, and wall tap plug the PT200U02 is perfect for environments where USB charging is needed, but use of both outlets is a premium. The two (2) 2.1A USB charging ports can charge your personal electronics, including tablets, smart phones, cellular phones, MP3 players, digital cameras, and other devices.

A One Year Limited Warranty ensures that this surge protector has passed our highest quality standards in design, assembly, material or workmanship.

Product Features
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
What's In The Box

2 Outlet USB Wall Tap, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length Walltap
Input Plug Type NEMA 5-15P
Plug Style Wall Tap
Output
Outlet Type 2 – NEMA 5-15R
Outlets – Total 2
USB Charge Port Yes
USB Charge Port Amperage 2.1 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Coax Protection RG6 None
Physical
Color White
Material of Construction Plastic
Dimensions
Physical Weight (kg) 0.18
Physical Weight (lb) 0.4
Dimensions – Shipping
Shipping – Weight (kg) 4.48
Shipping – Weight (lb) 9.88
Shipping Dimensions – (WxHxD) (cm) 5.84 x 19.56 x 14.58 (cm)
Shipping Dimensions – (WxHxD) (in) 2.3 x 7.7 x 5.74 (in)
Shipping Dimensions – (WxHxD) (mm) 58.42 x 195.58 x 145.8 (mm)
Certifications
Environmental RoHS Compliant
Safety cUL
Warranty
Product Warranty 1 Year Limited Warranty
Downloads

PT200U02 UM

212.2KB

CyberPower WS PT200U02.pdf

53KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsPlug Type MSRP
 GT3WT 3 - NEMA 5-15RNEMA 5-15P $5.99
 GT600P 6 - NEMA 5-15RNEMA 5-15P $11.99
 GT3W 3 - NEMA 5-15RNEMA 5-15P $5.99
 GT1W2PK 1 - NEMA 5-15RNEMA 1-15P $2.99
 GT600 6 - NEMA 5-15RNEMA 5-15P $14.99
 P3WUN 3 - NEMA 5-15RNEMA 5-15P $27.99
 P3WUH 3 - NEMA 5-15RNEMA 5-15P $29.99
 P3WU 3 - NEMA 5-15RNEMA 5-15P $27.99
 GP400U4A 4 - NEMA 5-15RNEMA 5-15P