Carbon™ Rack Fans

CRA12001

$286.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Fan Type: Roof mounted
  • Number of Fans: 6
  • Operating Voltage: 208 Vac
  • Air Flow: 480 CFM
  • Warranty: 2 years
Overview

Product Overview

Product Features

The CRA12001 Carbon Rack Fan improves ventilation in rack enclosures. The fan panel has (6) 208 Vac high performance fans and a 6.5 ft power cord with IEC-320 C14 plug. Mounting hardware is included. The CRA12001 is covered by a 2-year limited warranty.

Compatible with CyberPower Rack Enclosures CR42U11001 and CR24U11001.

Typical Applications
Compatible Products
Specifications
Expand All
General
Type 208V Roof Fan Panel
Input
Nominal Input Voltage 208/240Vac
Input Frequency 50/60Hz
Plug Type IEC C14
Power Cord Length (ft) 6.5
Power Cord Length (m) 2
Power Switch Lighted On/Off
performance
Air Flow (CFM) 480
Physical
Installation Hardware Included
Color Black
Number of Fans 6
Audible Noise at 1.5m 52 dBA
Unit Dimensions – WxHxD (in) 13.78 x 2.01 x 22.05
Unit Dimensions – WxHxD (mm) 350 x 51 x 560
Weight (lbs) 12.6
Weight (kg) 5.7
Shipping Dimensions – WxHxL (in) 15.0 x 3.1 x 23.2
Shipping Dimensions – WxHxL (mm) 380 x 80 x 590
Shipping Weight (lbs) 13.6
Shipping Weight (kg) 6.2
Certifications
Safety CE
Approvals RoHS
Warranty
Product Warranty 2 Years Limited
Downloads

CRA12001

346 KB
1.04 MB

Rack Accessories

1.95 MB

Product Warranty Card

180 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model DescriptionVoltageFans MSRP
 CRA11003 Panel Mounted Fans120 V3 $171.00
 CRA11002 Roof Mounted Fans120 V2 $107.00
 CRA11001 Roof Mounted Fans120 V6 $298.00
 CRA12003 Panel Mounted Fans208 V3 $176.00
 CRA12001 Roof Mounted Fans208 V6 $286.00
 CRA12002 Roof Mounted Fans208 V2 $105.00