Shelves

CRA50002

$203.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: Fixed shelf cantilever
  • Material: Cold rolled steel
  • Height: 1U
  • Depth: 13″
  • Capacity: 40 lbs
  • Warranty: 5 years
Overview

Product Overview

The CRA50002 is a 1U 13" deep cantilever fixed shelf able to support up to 40 lbs of monitors and other IT equipment without rack mounts. Two shelves can be used back-to-back to create a deep shelf in a 2-post open frame rack. Required mounting hardware is included. The CRA50002 is covered by a 5-year limited warranty.

Product Features
Typical Applications
What's In The Box

Shelf, Mounting Hardware

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Load Capacity – Static 40 lb (18.1 kg)
Output
USB Charge Port No
Physical
Color Black
Installation Hardware Included
Material Cold Rolled Steel
Rack Height 1U
Dimensions
Physical Dimensions – (WxHxD) (cm) 48.31 x 4.29 x 35.0 (cm)
Physical Dimensions – (WxHxD) (in) 19.02 x 1.69 x 13.78 (in)
Physical Dimensions – (WxHxD) (mm) 483 x 43 x 350 (mm)
Physical Weight (kg) 1.66
Physical Weight (lb) 3.66
Dimensions – Shipping
Shipping – Weight (kg) 9.19
Shipping – Weight (lb) 4.6
Shipping Dimensions – (WxHxD) (cm) 37.47 x 6.35 x 50.17 (cm)
Shipping Dimensions – (WxHxD) (in) 14.75 x 2.5 x 19.75 (in)
Shipping Dimensions – (WxHxD) (mm) 374.65 x 63.5 x 501.65 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 5 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model DescriptionRack HeightLoad Capacity MSRP
 CRA50002 19" 1U cantilever shelf, 13" (350mm) deep, 40lbs (18kg) capacity, 5 year warranty1U40 lb $203.00
 CRA50001 19" 2U cantilever shelf, 13" (350mm) deep, 60lbs (27kg) capacity, 5 year warranty2U60 lb $227.00