Carbon Rack Shelves

CRA50003

$315.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: Sliding shelf
  • Material: Cold rolled steel
  • Height: 1U
  • Depth: 25″
  • Capacity: 132 lbs
  • Warranty: 5 years
Overview

Product Overview

The CRA50003 is a 1U 25" deep sliding shelf that supports up to 132 lbs of IT equipment without rack mounts. Required mounting hardware is included. Compatible with models CR42U11001, CR24U11001, CR45U40001, and CR25U40001. The CRA50003 is covered by a 5-year limited warranty.

Product Features
Compatible Products
Specifications
Expand All
General
Load Capacity – Static 132 lb (59.9 kg)
Output
USB Charge Port No
Physical
Adjustable Mounting Depth (in) 25.6 – 40 in
Adjustable Mounting Depth (mm) 650 – 1014 mm
Color Black
Installation Hardware Included
Material Cold Rolled Steel
Rack Height 1U
Dimensions
Physical Dimensions – (WxHxD) (cm) 48.49 x 5.99 x 65.02 (cm)
Physical Dimensions – (WxHxD) (in) 19.09 x 2.36 x 25.6 (in)
Physical Dimensions – (WxHxD) (mm) 485 x 60 x 650 (mm)
Physical Weight (kg) 9.03
Physical Weight (lb) 19.9
Dimensions – Shipping
Shipping – Weight (kg) 12.36
Shipping – Weight (lb) 27.25
Shipping Dimensions – (WxHxD) (cm) 51.44 x 8.89 x 66.68 (cm)
Shipping Dimensions – (WxHxD) (in) 20.25 x 3.5 x 26.25 (in)
Shipping Dimensions – (WxHxD) (mm) 514.35 x 88.9 x 666.75 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 5 Year Limited Warranty
Downloads

CRA50003

456 KB

Rack Accessories

1.95 MB

Product Warranty Card

180 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model DescriptionRack HeightLoad Capacity MSRP
 CRA50003 Sliding Shelf1U132 lb $315.00
 CRA50005 Heavy Duty1U175 lbs $122.00
 CRA50006 Heavy Duty1U135 lb $146.00
 CRA50002 Cantilever1U40 lb $75.00
 CRA50004 Sliding Keyboard Tray1U45 lbs $230.00
 CRA50001 Cantilever2U60 lb $84.00