Carbon™ Rack Shelves

CRA50005

$122.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Type: Heavy Duty Shelf
  • Material: Cold rolled steel
  • Height: 1U
  • Depth: 25.6″ to 32.7″
  • Capacity: 175 lbs
  • Warranty: 5 years
Overview

Product Overview

Product Features

The CRA50005 is a heavy duty 1U shelf with an adjustable mounting depth from 25.6″ to 32.7″ that can support up to 175 lbs of equipment without rack mounts. Compatible with models CR42U11001 and CR24U11001. Required mounting hardware is included. The CRA50005 is covered by a 5-year limited warranty.

Compatible Products
Specifications
Expand All
General
Type Fixed Shelf
performance
Load Capacity – Static (lbs) 175
Load Capacity – Static (kg) 80
Physical
Rack Height 1U
Installation Hardware Included
Color Black
Material Cold Rolled Steel
Adjustable Mounting Depth (in) 25.6 to 32.7
Adjustable Mounting Depth (mm) 650 to 832
Unit Dimensions – WxHxD (in) 19.09 x 1.69 x 25.59
Unit Dimensions – WxHxD (mm) 485 x 43 x 650
Weight (lbs) 12.1
Weight (kg) 5.5
Shipping Dimensions – WxHxL (in) 2.4 x 20.3 x 26.4
Shipping Dimensions – WxHxL (mm) 60 x 515 x 670
Shipping Weight (lbs) 13.8
Shipping Weight (kg) 6.3
Certifications
Approvals RoHS
Warranty
Product Warranty 5 Years
Downloads

CRA50005

371 KB

Rack Accessories

1.95 MB

Product Warranty Card

180 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model DescriptionRack HeightLoad Capacity MSRP
 CRA50003 Sliding Shelf1U132 lb $315.00
 CRA50005 Heavy Duty1U175 lbs $122.00
 CRA50006 Heavy Duty1U135 lb $146.00
 CRA50002 Cantilever1U40 lb $75.00
 CRA50004 Sliding Keyboard Tray1U45 lbs $230.00
 CRA50001 Cantilever2U60 lb $84.00