PowerPanel® Personal

PowerPanel® Personal Linux

Download
  • Monitors UPS vitals: Power, battery, runtime, scheduled shutdowns, self-tests, and more
  • Compatibility: Debian 8 32/64bit, Ubuntu 14.04 LTS 32/64bit, Red Hat Enterprise 7 32/64bit, Fedora 32/64bit, CentOS 7 64bit, openSUSE 64bit
  • Auto shutdown: Yes
  • Downloadable: Yes
Overview

Product Overview

PowerPanel® Personal for Linux is a simple command line Linux daemon to control a UPS system attached to a Linux-based computer. It provides all the functionality of PowerPanel¬Æ software, including automatic shutdown, UPS monitoring, alert notifications, and more. PowerPanel Personal for Linux is compatible with most build of Linux.

Product Features
  • Downloadable Software
    Provides fast and simple installation. After you download PowerPanel for Linux, drag the PowerPanel icon into the Applications folder by following the onscreen instructions to complete the installation.
  • Valuable Functionality
    Controls and monitors your UPS with the command line Linux daemon.
  • Network Protocol Support
    Works with TCP/IP, UDP, SNMP, and HTTP protocols.
  • Auto Shutdown
    Protects servers and workstations from data loss due to power failure. Automatically saves files and safely shuts down your computer.
  • Customizable Settings for Event Actions
    Offer versatile management of various event actions, including shutdown and restart.
  • Intuitively Displayed Information
    Displays details about Current Status, Summary, Notification, Runtime, Voltage, Self-Test, and System Tray Pop-Up Notifications.
  • Self-Testing Options
    Offer flexible deployment of tests for the UPS.
  • Event Logging
    Provides configurable settings for tracking events.
  • Security Management
    Allows administrators to tailor settings to fit their security needs.
  • Alert Notification
    Sends notifications via Email, Windows Messenger, or XMPP.
Specifications
Expand All
Battery
Replacement Battery Cartridge CyberPower
Output
USB Charge Port No
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area