Product Overview
PowerPanel Cloud Pro software lets you monitor your connected UPS system via phone app or desktop app. PowerPanel Cloud 100 node license (PPC100N) provides licenses for up to 100 nodes (UPS) for a term of 1 year.
Product Features
- License Quantity
The PPCPROSETUP license enables 20 nodes (UPS) to be upgraded from a PowerPanel Cloud account to PowerPanel Cloud Pro. - License Term
The term for this license is 1 month. - Groups
Up to 50 Groups can be setup for classifying UPS by location, business, or other criteria. - Email Notifications
Up to 25 email addresses can be added to receive event notifications. - Event Log
PPCPROSETUP provides up to 150 event logs for a period of 90 days. - Status Log
PPCPROSETUP provides up to 1500 status logs for a period of 24 hours. - Data Frequency
The UPS provides data updates once a minute. - Global Map
Display the location of your UPS using a global map. - Device Map
The Device Map allows users to add more granularity for identifying UPS location by creating a floor map to show the placement of the UPS. - Battery Test
Ensure runtimes are met by using PowerPanel Cloud to perform a battery test. - Shared Acounts
Monitor up to 5 accounts from a single point of access with will license options of 50 or more nodes.