PowerPanel® Cloud Pro

PowerPanel Cloud Pro

  • Monitors UPS vitals: electrical power supply, voltage, power condition, remaining battery runtime, UPS load, and more
  • Advanced Hierarchy: companies to set up group and/or subgroups to manage UPS systems spread over different locations
  • Single Sign On (SSO): Improves security and reduces the time users spend to login
  • Email Notifications: Yes
  • Admin/Viewer Permissions: Multi-user system with admin and user permissions to manage access rights
Overview

Product Overview

PowerPanel® Cloud Pro makes it easy to monitor an unlimited number of CyberPower UPS systems anywhere there is an internet connection. Now businesses are able to simplify power monitoring options to gain efficiency and reduce IT resources.

The dashboard provides at-a-glance UPS status, power conditions, and instant problem recognition. Cloud card installation enables simple remote monitoring from anywhere. Event logs provide key insights for trouble-shooting and prevention of potential power issues. Alert notifications are sent via email.

It’s ideal for decentralized service providers, POS systems with limited network infrastructure, and small/medium businesses looking to simplify power monitoring. Billing is made simple and flexible by allowing users to purchase exactly the number of nodes they need each month. Note: PowerPanel Cloud Pro has a minimum order of 20 nodes per month.

Product Features
  • Decentralized Monitoring
    Groups within a company can be monitored separately allowing for monitoring by segment, client, or an individual location.
  • Easy to Setup & Connect
    Install the cloud cards into compatible CyberPower UPS systems, or UPS systems with pre-installed cloud cards, and begin monitoring anytime, anywhere after a simple setup process.
  • Single Sign On (SSO)
    Improves security and reduces the time users spend signing in.
  • Intuitive Design
    At-a-glance color graphics and indicators provide instant UPS status, network power conditions, and problem recognition.
  • Web Based Application
    Access your account from a web based application to monitor you power from your workstation.
  • Alert Notifications
    Receive real-time notifications via email or app.
  • Decentralized Monitoring
    Groups within a company can be monitored separately allowing for monitoring by segment, client, or an individual location.
  • Advanced Hierarchy
    It allows companies to set up group and/or subgroups to manage UPS systems spread over different locations locally, nationally, or globally.
  • Admin/Viewer Permissions
    Multi-user system with admin and user permissions to manage access rights.
  • Monthly Billing
    Monthly billing (where supported by CyberPower selling partners) provides companies with the ability to add and remove UPS as needed and be billed for usage versus a fixed license. For selling partners that don’t support monthly billing, advanced purchases of nodes is available and nodes are still applied as used.
Specifications
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area