Home Theater Surge Protectors

1010HT

DISCONTINUED
  • Surge suppression: 6000 J
  • Volts: 120 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P
  • Power cord: 7 ft
  • Total outlets: 10 (widely spaced/transformer)
  • Data line protection: Telephone, Ethernet, Coaxial
  • EMI/RFI Noise Filter: Yes
  • LED indicators: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $250,000
Overview

Product Overview

 The CyberPower 1010HT Home Theater Surge Protector protects high-end audio/video (AV) equipment, offering 4200 joules, 10 widely spaced outlets, metal oxide varistor (MOV) technology, and data line protection. The 1010HT features line conditioning technology which independently filters A/V signals.

All 10 outlets are widely spaced to allow for the connection of bulky DC transformers found on many popular electronic devices. Surge-protected RJ11 ports protect phone/fax/modem/DSL equipment. The RJ45 ports protect network connected equipment, such as computers, hubs, and routers. Three gold-plated RG6 coaxial ports guard cable modems, cable TV lines, and DSS equipment from power surges. Electromagnetic and radio frequency interference (EMI/RFI) filters block electro-magnetic and radio interference that cause distortion from entering your equipment. Metal oxide varistor (MOV) technology ensures the protection of all connected electronics and the surge suppressor itself.

CyberPower provides a Limited Lifetime Warranty and a Connected Equipment Guarantee of $250,000.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone, coaxial, and/or Ethernet lines from causing damage to electronics.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • LED Indicators
    Illuminate the model’s front panel, providing visual diagnostic information; sixteen (16) LEDs.
  • Keyhole Slots
    Enable the unit to be mounted on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Transformer-Spaced Outlet
    Accommodates transformer-based plugs without compromising the utility of other outlets.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 7 ft (2.1 m)
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Output
Outlet Type 10 – NEMA 5-15R
Outlets – Total 10
Outlets – Widely Spaced 10
USB Charge Port No
Surge Protection & Filtering
Attenuation 58 dB
EMI/RFI Filtration 100 KHz
Maximum Surge Current 150000 A
Maximum Surge Current H-G 20000 A
Maximum Surge Current H-N 110000 A
Maximum Surge Current N-G 20000 A
Maximum Surge Voltage 6000 V
Network Protection RJ45 1 in / 1 out
Phone Protection RJ11 1-In / 2-Out
Response Time <1 Nanosecond
Surge Suppression (Joules) 4200 J
Physical
Keyhole Mounting Slots Yes
Dimensions – Shipping
Shipping – Weight (kg) 1.7
Shipping – Weight (lb) 3.74
Shipping Dimensions – (WxHxD) (cm) 8.26 x 44.45 x 22.23 (cm)
Shipping Dimensions – (WxHxD) (in) 3.25 x 17.5 x 8.75 (in)
Shipping Dimensions – (WxHxD) (mm) 82.55 x 444.5 x 222.25 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449
UL497A
Warranty
CEG Amount $250000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP