TAA Compliant Surge

850TAA

DISCONTINUED
  • Surge suppression: 2400 J
  • Volts: 120 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P
  • Outlet type: (8) NEMA 5-15R (surge-protected)
  • Transformer outlets: 4
  • Power cord: 6 ft
  • Protection: RJ11
  • EMI/RFI Filter: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The CyberPower 850TAA Surge Protector provides 2400 joules of surge protection and 8 outlets. It complies with the U.S. Trade Agreement Act (TAA). The 850TAA is internet-ready with one-in/two-out phone/fax/modem protection. This model is ideal for personal and office computers, phones/fax/modems, printers, stereos, and CD/DVD players.

Metal oxide varistor (MOV) technology safely guards the surge suppressor and connected electronics against line abnormalities and lightning surges. Electromagnetic and radio frequency interference (EMI/RFI) filtering blocks unwanted line noise from all connected electronics. CyberPower stands behind its products with a lifetime product warranty and Connected Equipment Guarantee of $75,000.

Product Features
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge protector.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • Transformer-Spaced Outlet
    Accommodates a large transformer-based plug without compromising the utility of other outlets.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • ISO & Safety Certifications
    All CyberPower manufacturing facilities are ISO-9001 Quality Tested. Our products are also UL Listed and CSA Certified.
  • Child-Safe Outlets
    Can be closed off so that accidental electrical charging cannot occur.
  • Keyhole Mounting Slots
    Enable the model to be mounted on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Sturdy ABS Case
    Is constructed of impact-resistant composite material for maximum durability.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Output
Outlet Type 8 – NEMA 5-15R
Outlets – Total 8
Outlets – Widely Spaced 4
USB Charge Port No
Surge Protection & Filtering
Attenuation 58 dB
EMI/RFI Filtration 150 KHz
100 MHz
Maximum Surge Current 90000 A
Maximum Surge Current H-G 30000 A
Maximum Surge Current H-N 30000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Phone Protection RJ11 1-In / 2-Out
Response Time <1 Nanosecond
Surge Suppression (Joules) 2400 J
Physical
Keyhole Mounting Slots Yes
Dimensions – Shipping
Shipping – Weight (kg) 1.0
Shipping – Weight (lb) 2.2
Shipping Dimensions – (WxHxD) (cm) 21.59 x 5.08 x 36.83 (cm)
Shipping Dimensions – (WxHxD) (in) 8.5 x 2 x 14.5 (in)
Shipping Dimensions – (WxHxD) (mm) 215.9 x 50.8 x 368.3 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449
Warranty
CEG Amount $75000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP