Professional

CPS500NBP

DISCONTINUED
  • Surge suppression: 500 J
  • Power tip: 1-prong
  • AC Adapters: 2-prong, 3-prong
  • Voltage: 100 – 240 VAC
  • Data line protection: Telephone, Network
  • EMI/RFI Filtration: Yes
  • Warranty: 5 year
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The Professional Surge Protector CPS500NBP from CyberPower offers vital surge suppression for notebooks and provides connectivity for modem, network, and broadband. It prevents spikes in energy caused by storms and electrical power surges. The CPS500NBP includes the main port, a one-prong tip, a two-prong AC adapter, and a three-prong AC adapter. It provides 500 joules of protection, RJ45 network protection (Ethernet 10/100), and RJ11 phone/modem protection. Features of the CPS500NBP include an EMI/RFI noise filter and LED indicators. The CPS500NBP comes with a five-year warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Tip & Adapters
    A one-prong tip, two-prong adapter, and three-prong adapter ensure compatibility with all major notebook computers.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • LED Indicators
    Light to indicate status conditions of the model: Protected and Grounded.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Five-Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within five years of the purchase date.
WARNING

Specifications
Expand All
Input
Input Frequency Range 50 Hz – 60 Hz
Output
USB Charge Port No
Surge Protection & Filtering
EMI/RFI Filtration Yes
Phone / Network Protection RJ11/RJ45 1-In / 1-Out (Combo)
Surge Suppression (Joules) 500 J
Dimensions – Shipping
Shipping – Weight (kg) 0.3
Shipping – Weight (lb) 0.66
Shipping Dimensions – (WxHxD) (cm) 16.84 x 5.08 x 26.04 (cm)
Shipping Dimensions – (WxHxD) (in) 6.63 x 2 x 10.25 (in)
Shipping Dimensions – (WxHxD) (mm) 168.4 x 50.8 x 260.35 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 5 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP