CSHT1208TNC2G_FCSHT1208TNC2G_LCSHT1208TNC2G_R
Tier 1 Advanced Power Strip

CSHT1208TNC2G

DISCONTINUED
  • Surge suppression: 4350 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P (45° off-set)
  • Energy-saving outlets: 6
  • Power cord: 8 ft
  • Data line protection: Telephone, Coaxial, Network
  • Cable/Satellite protection: Yes
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $500,000
Overview

Product Overview

The Tier 1 Advanced Power Strip Surge Protector CSHT1208TNC2G provides 4350 joules of surge protection and 12 outlets to safeguard your home theater equipment from damage caused by electrical surges. Data line protection occurs with RJ45 ports for networking and RJ11 ports for telecommunication devices such as phones, faxes, modems, and DSL lines. Gold-plated RG6 coaxial connectors protect cable/satellite TV receivers and broadband modems.

Features of the CSHT1208TNC2G include automatic shutdown, 12 surge-protected outlets (6 energy-saving, 4 widely spaced for transformer plugs), a power cord (8 ft.), a right-angle plug with 45° off-set, LED status indicators, keyhole mounting slots, impact-resistant casing, metal oxide varistor (MOV) technology, and an EMI/RFI noise filter. This surge suppressor comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • LED Indicators
    Light to indicate the model’s status: Protected and Grounded.
  • Energy-Saving Outlets
    Automatically shut off power to attached devices, saving energy, when the master outlet is triggered.
  • Transformer-Spaced Outlets
    Accommodate transformer-based plugs without compromising the access of other outlets.
  • Cord Management System
    Keeps cords neat and organized.
  • Keyhole Slots
    Enable the model to be placed on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Specifications
Expand All
Input
Voltage 125 V
Switch Non Lighted On/Off – Reset
Circuit Breaker 15 A
Plug Type NEMA 5-15P
Plug Style Right Angle, 45° Offset Right
Cord Length 8 ft
Output
Outlet Type NEMA 5-15R
Outlets – Total 12
Outlets – Widely Spaced 4
Surge Protection & Filtering
Surge Suppression 4,350 joules
Maximum Surge Current 150,000 amps
Maximum Surge Current H-N 90,000 amps
Maximum Surge Current H-G 30,000 amps
Maximum Surge Current N-G 30,000 amps
Clamping Voltage 330 V (L-N)
400 V (L-G, N-G)
Response Time < 1 nanosecond
Phone Protection RJ11 1-In, 2-Out
Attenuation Up to 43 dB
EMI/RFI Filtration 150 kHz – 100 MHz
Coaxial Protection RG6 (Gold Plated) 2 Pair
Network Protection RJ45 1 in / 1 out
Indicators
Indicators Protected (green)
Grounded (green)
Physical
Cord Management Yes
Safety Covers Yes
Keyhole Mounting Slots Yes
Certifications
Safety UL1363
UL1449 3rd Edition
cUL
Environmental RoHS Compliant
Warranty
Product Warranty Limited Lifetime
Connected Equipment Guarantee Lifetime
CEG Amount $500,000
Feature Focus
Conserve energy with an Advanced Power Strip (APS) or Energy-Saving Battery Backup

 

TIP: Energy costs are getting higher—the cheapest energy is the energy you don’t use.

 

Tier 1 & tier 2 advanced power strips and energy-saving battery backups reduce energy consumption by managing the power to connected devices when not in use.

Choose the Right Tier for You

Energy-saving Tier 1 advanced power strips have all three types of outlets: master, always-on, and energy-saving. The typical use for a master outlet is a desktop computer. Any additional electronic devices that accompany a desktop computer, like a monitor or a printer, are plugged into the energy-saving outlets. When the master outlet detects low power consumption or standby mode in the computer, an energy-saving threshold switch shuts down the equipment connected to both the master outlet and the energy-saving outlets.

 

Explore Tier 1 APS

 

Energy-saving Tier 2 advanced power strips have always-on and energy-saving outlets only. Tier 2 advanced power strips are controlled by an infrared (IR) smart sensor which reduces energy consumption by shutting down all home theater devices when a remote has not been used. The typical use for tier 2 APS device is a television and other home theater electronics. The energy-saving power strip is controlled by an infrared (IR) smart sensor, which is placed on the television. The IR smart sensor turns the electronics plugged into the energy-saving outlets off if it doesn’t sense a response from a remote by setting the timer to one-hour or two-hour.

 

Learn More

 

Energy-Saving Battery Backups with ECO-Mode technology and have a battery inside to help you safely shut down your computer and connected devices in the event of a power outage. Battery backups or Uninterruptible Power Supply (UPS) with ECO Mode, have a user-selectable feature for select surge protected outlets on the UPS. When the UPS is in ECO Mode it detects the computer is asleep or in standby mode and it will automatically turn off electronics plugged into the appropriate outlets. UPS systems with ECO Mode will reduce power usage, protect sensitive electronics from power surges and allow you to safely shutdown your computer in the event of a power outage.

 

Compare Ecologic UPS

 


Downloads

CSHT1208TNC2G

1.31 MB

CSHT1208TNC2G

399 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available to 24-hours a day, seven days a week.
Live Monday - Friday
Available 24/7
Visit our Support Area

Series
 Model AmpsJoulesAPS TypeCord LengthOutletsData Protection MSRP
 P705G 15 A2100 J5 ft (1.5 m)7 - NEMA 5-15RNone $29.95
 HT705GR 15 A1500 J5 ft (1.5 m)7 - NEMA 5-15RNone $49.95
 CSP706TG 15 A2250 JTier 16 ft (2 m)7 x NEMA 5-15RRJ11 Phone $28.95
 CSHT706TCG 15 A2250 JTier 16 ft (2 m)7 x NEMA 5-15RRJ11 Phone $32.95