Professional

CSP300WU

DISCONTINUED
  • Surge suppression: 918 J
  • Volts: 125 V
  • Plug type: NEMA 5-15P (wall tap)
  • Outlet type: 3 NEMA 5-15R (surge-protected)
  • USB charge ports: 2
  • EMI/RFI Filtration: Yes
  • Warranty: 1 Year Limited
  • Connected Equipment Guarantee: $75,000
Overview

Product Overview

The Professional Surge Protector CSP300WU safeguards common home and office devices, such as computers and electronics, by absorbing spikes in energy caused by storms and electrical power surges. Designed for convenience, the portable CSP300WU is ideal for travelers, provides 918 joules of protection, has three surge-protected outlets, and a folding wall tap plug. Two USB (2.1 Amp shared) ports charge personal electronics, including smartphones, digital cameras, MP3 players, and other devices. The CSP300WU also features metal oxide varistor (MOV) technology, an EMI/RFI noise filter, a status indicator, and impact-resistant casing. This surge suppressor comes with a 1 Year Limited Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • USB Charge Ports
    Charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Folding Wall Tap Plug
    Flips out for the model to plug into a wall outlet without a power cord. Folds for easy storage.
  • LED Indicator
    Lights to indicate the model’s status: Protected.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • 1 Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker None
Cord Length Walltap
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Wall Tap
Output
Outlet Type 3 – NEMA 5-15R
Outlets – Total 3
USB Charge Port Yes
USB Charge Port Amperage 2.1 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Attenuation 43 dB
Clamping Voltage 800V (H-N, H-G, N-G)
Coax Protection RG6 None
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 45000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 15000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 918 J
Physical
Color Black
Form Factors Supported Direct Plug
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 3.18 x 10.92 x 3.56 (cm)
Physical Dimensions – (WxHxD) (in) 1.25 x 4.3 x 1.4 (in)
Physical Dimensions – (WxHxD) (mm) 32 x 109 x 36 (mm)
Physical Weight (kg) 0.14
Physical Weight (lb) 0.3
Dimensions – Shipping
Shipping – Weight (kg) 0.23
Shipping – Weight (lb) 0.5
Shipping Dimensions – (WxHxD) (cm) 5.08 x 16.51 x 6.1 (cm)
Shipping Dimensions – (WxHxD) (in) 2.0 x 6.5 x 2.4 (in)
Shipping Dimensions – (WxHxD) (mm) 50.8 x 165.1 x 60.96 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449 3rd Edition
Warranty
CEG Amount $75000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP
Videos