Professional

CSP806U

DISCONTINUED
  • Surge suppression: 3000 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 8 NEMA 5-15R (surge-protected)
  • USB charge ports: 2
  • Power cord: 6 ft
  • EMI/RFI Filtration: Yes
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $300,000
Overview

Product Overview

The Professional Surge Protector CSP806U from CyberPower offers vital surge protection for common home and office devices such as computers and electronics. It prevents spikes in energy caused by storms and electrical power surges and is ideal for safeguarding personal computers, phones/faxes/modems, and other consumer electronics. The CSP806U provides 3000 joules of protection and eight surge-protected outlets. Its two USB charge ports (2.4 Amp shared) keep tablets, smartphones, and other rechargeable electronics ready to use. The 6 ft. power cord has a right-angle plug with a 45° off-set.

Features of the CSP806U include automatic shutdown, metal oxide varistor (MOV) technology, and an EMI/RFI noise filter. It also has LED indicators (Protected and Grounded), and impact-resistant casing. The CSP806U comes with a One Year Limited Warranty and a $300,000 Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Ensures maximum durability and prolongs the life of the model.

  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

8 Outlet Surge Protector with 2 USB-A Charge Ports

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Output
Outlet Type 8 – NEMA 5-15R
Outlets – Total 8
Outlets – Widely Spaced 2
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Attenuation 30 dB
Clamping Voltage 600V (H-N, H-G, N-G)
Coax Protection RG6 None
EMI/RFI Filtration 150 KHz
100 MHz
Yes
Maximum Surge Current 105000 A
Maximum Surge Current H-G 30000 A
Maximum Surge Current H-N 45000 A
Maximum Surge Current N-G 30000 A
Maximum Surge Voltage 6000 V
Response Time <1 Nanosecond
Surge Suppression (Joules) 3000 J
Management & Communications
LED Indicators Protected (green)
Grounded (green)
Physical
Color White
Cord Management No
Form Factor Strip
Form Factors Supported Horizontal Mount in Variety of Other Applications
Keyhole Mounting Slots No
Material of Construction Plastic
Safety Covers No
Dimensions
Physical Dimensions – (WxHxD) (cm) 9.91 x 3.99 x 19.81 (cm)
Physical Dimensions – (WxHxD) (in) 3.9 x 1.57 x 7.8 (in)
Physical Dimensions – (WxHxD) (mm) 99 x 40 x 198 (mm)
Physical Weight (kg) 0.6
Physical Weight (lb) 1.32
Dimensions – Shipping
Shipping – Weight (kg) 0.85
Shipping – Weight (lb) 1.87
Shipping Dimensions – (WxHxD) (cm) 16.48 x 4.6 x 26.49 (cm)
Shipping Dimensions – (WxHxD) (in) 6.49 x 1.81 x 10.43 (in)
Shipping Dimensions – (WxHxD) (mm) 164.85 x 45.97 x 264.92 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1363
UL1449 3rd Edition
cUL
Warranty
CEG Amount $300000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP
Videos