Essential Surge Protectors

6050 Silver

DISCONTINUED
  • Surge suppression: 900 J
  • Volts: 120 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P
  • Outlet type: (6) NEMA 5-15R (surge-protected)
  • Transformer outlets: 1
  • Power cord: 4 ft
  • Protection: RJ11
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $45,000
Overview

Product Overview

The CyberPower 6050 Silver surge suppressor is an all-purpose electronic surge protector with one built-in RJ-11 port, 900 Joules of protection and metal oxide varistor (MOV) technology.

The RJ11 port protects telecommunication devices, such as phones, faxes, modems, and DSL lines. The MOV technology guards the surge protector and connected electronics against line abnormalities and lightning surges. This surge protector is ideal for personal computers, stereo electronics, phones/answering machines, and all other consumer electronics. The 6050 is also equipped with electro-magnetic and radio frequency interference (EMI/RFI) filters that block unwanted line noise from all connected electronics.

CyberPower fully stands behind its products with a lifetime product warranty and Connected Equipment Guarantee of $45,000.

Product Features
  • Metal Oxide Varistor (MOV)
    MOV technology allows normal current to pass through the device, while diverting any surge/spikes through the ground circuit. This safely protects all connected electronics along with the surge suppressor itself.
  • Transformer Spaced Essential Surge Protector Outlet
    The widely spaced outlet allow you to conveniently add transformer-based plugs without compromising the utility of other outlets.
  • EMI/RFI Shielding
    Provides shielding against electromagnetic interference and radio frequency signals. Most commonly, this is used to prevent line noise that occurs over telephone lines and stereo electronics.
  • ISO and Safety Certifications
    All CyberPower manufacturing facilities are ISO-9001 Quality Tested. Our products are also UL Listed and CSA Certified.
  • Keyhole Mounting Slots
    Convenient mounting slots are located on the back on the surge protector.
  • Sturdy ABS Case
    Constructed of impact-resistant composite material for maximum durability.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 4 ft (1.2 m)
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Output
Outlet Type 6 – NEMA 5-15R
Outlets – Total 6
Outlets – Widely Spaced 1
USB Charge Port No
Surge Protection & Filtering
Attenuation 58 dB
EMI/RFI Filtration 150 KHz
100 MHz
Maximum Surge Current 45000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 15000 A
Maximum Surge Current N-G 14500 A
Maximum Surge Voltage 6000 V
Phone Protection RJ11 1-In / 1-Out
Response Time <1 Nanosecond
Surge Suppression (Joules) 900 J
Physical
Keyhole Mounting Slots Yes
Certifications
Environmental RoHS Compliant
Safety UL1449
Warranty
CEG Amount $45000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesColor MSRP