Product Overview
The CyberPower 1080 Essential Surge Protector provides computer/audio/video-grade surge suppression with 3600 joules of protection. The 1080 has 10 outlets (6 standard and 4 widely spaced) and metal oxide varistor (MOV) technology. It is equipped with a RJ11 port that protects phone/fax/modem/DSL equipment, as well as a gold-plated RG6 coaxial port that is perfect for protecting your cable modem, cable TV lines, and DSS equipment. Electromagnetic and radio frequency interference (EMI/RFI) shielding will rid your equipment from any harmful EMI/RF interference. MOV technology ensures the protection of the surge suppressor and all connected electronics.
The 1080 comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee of $150,000.
Product Features
- Metal Oxide Varistor (MOV)
MOV technology allows normal current to pass through the device, while diverting any surge/spikes through the ground circuit. This safely protects all connected electronics along with the surge suppressor itself. - Transformer-Spaced Outlets
Widely spaced outlets allow you to conveniently add transformer-based plugs without compromising the utility of other outlets. - EMI/RFI Shielding
Provides shielding against electromagnetic interference and radio frequency signals. Most commonly, this is used to prevent line noise that occurs over telephone lines and stereo electronics. - ISO and Safety Certifications
All CyberPower manufacturing facilities are ISO-9001 Quality Tested. Our products are also UL Listed and CSA Certified. - Child-Safe Outlets
Outlets on the surge suppressor that are not used can be closed off so that accidental electrical charging of objects cannot occur. - Keyhole Mounting Slots
Convenient mounting slots are located on the back on the surge suppressor. - Sturdy ABS Case
Constructed of impact-resistant composite material for maximum durability. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING
