Product Overview
The CyberPower 650 Essential Surge Protector is an all-purpose electronic surge strip that provides 565 joules of protection, 6 surge-protected outlets, and metal oxide varistor (MOV) technology. The 650 prevents spikes in energy caused by storms and electrical power surges from reaching your electronic equipment and is ideal for personal computers, stereo electronics, and other consumer electronics. The RJ11 port allows for protection of telecommunication devices such as phones, faxes, modems, and DSL lines. The 650 also features EMI/RFI filters that block unwanted line noise from all connected electronics.
This model comes with a Limited Lifetime Warranty and Connected Equipment Guarantee of $35,000.
Product Features
- Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage. - EMI/RFI Noise Filter
Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality. - Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor. - Data Line Protection
Prevents power surges that travel through telephone, coaxial, and/or Ethernet lines from causing damage to electronics. - Transformer-Spaced Outlets
Accommodate large transformer-based plugs without compromising the access of other outlets. - Keyhole Slots
Enable the unit to be mounted on a wall, under a desk, and in other configurations to optimize space and keep power cords out of the way.
- Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the unit. - Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is damaged by a power surge. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING
