880

DISCONTINUED
  • Surge suppression: 2800 J
  • Volts: 120 V
  • Circuit breaker: 15 A
  • Outlet type: 8 surge-protected (4 standard and 4 widely spaced)
  • Power cord: 8 ft
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $200,000
Overview

Product Overview

The CyberPower 880 surge suppressor is a computer/audio/video-grade model that provides 2800 joules of protection and has 8 surge-protected outlets. It is equipped with an RJ11 port that protects phone/fax/modem/DSL equipment, as well as a gold-plated RG6 coaxial port that is perfect for your cable modem, cable TV lines, and DSS equipment. Electromagnetic and radio frequency interference (EMI/RFI) shielding will rid your equipment from any harmful EMI/RFI interferences. Metal oxide varistor (MOV) technology ensures the protection of all connected electronics and the surge suppressor itself.

CyberPower fully stands behind its products with a lifetime product warranty and Connected Equipment Guarantee of $200,000.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • Data Line Protection
    Prevents power surges that travel through telephone lines from causing damage to electronics.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds a model’s ability to suppress the signal.
  • Transformer-Spaced Outlets
    Accommodate large transformer-based plugs without compromising the access of other outlets.
  • Child-Safe Outlets
    Outlets on the surge suppressor that are not used can be closed off so that accidental electrical charging of objects cannot occur.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Keyhole Slots
    Enable the model to be placed on a wall or desk.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the unit.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 8 ft (2.4 m)
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Output
Outlet Type 8 – NEMA 5-15R
Outlets – Total 8
Outlets – Widely Spaced 4
USB Charge Port No
Surge Protection & Filtering
Attenuation 58 dB
EMI/RFI Filtration 150 KHz
100 MHz
Maximum Surge Current 150000 A
Maximum Surge Current H-G 45000 A
Maximum Surge Current H-N 60000 A
Maximum Surge Current N-G 45000 A
Maximum Surge Voltage 6000 V
Phone Protection RJ11 1-In / 2-Out
Response Time <1 Nanosecond
Surge Suppression (Joules) 2800 J
Physical
Keyhole Mounting Slots Yes
Dimensions – Shipping
Shipping – Weight (kg) 1.06
Shipping – Weight (lb) 2.33
Shipping Dimensions – (WxHxD) (cm) 19.05 x 5.08 x 37.47 (cm)
Shipping Dimensions – (WxHxD) (in) 7.5 x 2.00 x 14.75 (in)
Shipping Dimensions – (WxHxD) (mm) 190.5 x 50.8 x 374.65 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449
UL497A
Warranty
CEG Amount $200000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesColor MSRP