Essential

MP61WH

$28.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner

Surge Protector Power Strips

  • Surge suppression: 350 J
  • USB ports: 2 (2.4-Amp)
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 3 NEMA 5-15R
  • Power cord length: 3 ft.
  • Power cord type: braided
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $50,000

Surge Protector Wall Tap

  • Surge suppression: 600 J
  • Volts: 125 V
  • Plug type: 3 Prong Direct Plug-in
  • Outlet type: 2 NEMA 5-15R
  • USB charge ports: 3 (4.2-Amp)
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $50,000
Overview

Product Overview

The Cyberpower Surge Protector MP60BK combo pack comes with two three-outlet surge protector strips, and one two-outlet wall tap surge protector. Each surge protector in this combo pack provides protection to prevent damaging power spikes and surges from reaching your small electronics. These surge protectors include USB ports to quickly charge USB-powered devices, including tablets.

Additional features of the MP60BK combo pack include metal oxide varistor (MOV) technology, a Power ON LED indicator (wall tap only), a braided power cord (strips only), and impact-resistant casing. All three surge protectors come with a Limited Lifetime Warranty and a $50,000 Connected Equipment Guarantee.

Product Features

Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an
AC power surge or power spike, preventing damage.

USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad),
smartphones, and other mobile accessories.

Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any
surges/spikes through the ground circuit, to safeguard connected
electronics and the surge suppressor.

LED Indicator
Illuminates to show Power ON (Wall Tap ONLY).

Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model.

Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is
damaged by a power surge.

Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use
and conditions. See warranty for details.

What's In The Box

(2) Surge Protector Power Strips, (1) Surge Protector Wall Tap, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 3 ft (0.9 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style Wall Tap
Output
Outlet Type 5 – NEMA 5-15R
Outlets – Total 5
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Standard Type A
USB Charge Port Type 2 Type A
USB Charge Port Voltage 5 VDC
Surge Protection & Filtering
Clamping Voltage 800V (H-N)
Maximum Surge Current 7500 A
Maximum Surge Current H-N 7500 A
Maximum Surge Voltage 6000
Response Time <1 Nanosecond
Surge Suppression (Joules) 350 J
Physical
Color White
Form Factors Supported Strip
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 6.81 x 13.89 x 3.58 (cm)
Physical Dimensions – (WxHxD) (in) 2.68 x 5.47 x 1.41 (in)
Physical Dimensions – (WxHxD) (mm) 68 x 139 x 36 (mm)
Dimensions – Shipping
Shipping – Weight (kg) 6.69
Shipping – Weight (lb) 14.75
Shipping Dimensions – (WxHxD) (cm) 9.86 x 21.92 x 16.51 (cm)
Shipping Dimensions – (WxHxD) (in) 3.88 x 8.63 x 6.5 (in)
Shipping Dimensions – (WxHxD) (mm) 98.55 x 219.2 x 165.1 (mm)
Certifications
Environmental RoHS Compliant
Safety UL 498A 1310
UL 817
UL 1449
FCC DOE VI
TUV
Warranty
CEG Amount $50000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Downloads

MP61WH DS

189.2KB

MP61WH UM

1.2MB
Support
What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

What is a Connected Equipment Guarantee?

CyberPower will repair or replace properly connected equipment, under certain terms and conditions, if it is damaged by a power surge.

What does shared amperages mean?

Shared amperage means multiple ports share the amperage available. Example: If multiple devices are charging at once, each device shares the charging power and can get up to 2.1 amps of the available power depending on the amount amperage available and number of devices that can be connected.

What is Safe-Fail?

This feature cuts power to connected equipment when the surge protector can no longer provide protection – keeping your electronics safe.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesColor MSRP