Multi-Pack Solution

MP62BL

$34.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner

Surge Protector Power Strips

  • Surge suppression: 350 J
  • USB ports: 2 (2.4-Amp)
  • Plug type: NEMA 5-15P (45° off-set)
  • Outlet type: 3 NEMA 5-15R
  • Power cord length: 3 ft.
  • Power cord type: braided
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $50,000

Surge Protector Wall Tap

  • Surge suppression: 600 J
  • Volts: 125 V
  • Plug type: 3 Prong Direct Plug-in
  • Outlet type: 2 NEMA 5-15R
  • USB charge ports: 3 (4.2-Amp)
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $50,000
Overview

Product Overview

The Cyberpower Surge Protector MP60BK combo pack comes with two three-outlet surge protector strips, and one two-outlet wall tap surge protector. Each surge protector in this combo pack provides protection to prevent damaging power spikes and surges from reaching your small electronics. These surge protectors include USB ports to quickly charge USB-powered devices, including tablets.

Additional features of the MP60BK combo pack include metal oxide varistor (MOV) technology, a Power ON LED indicator (wall tap only), a braided power cord (strips only), and impact-resistant casing. All three surge protectors come with a Limited Lifetime Warranty and a $50,000 Connected Equipment Guarantee.

Product Features

Surge Protection
Diverts excess voltage away from sensitive electronic equipment during an
AC power surge or power spike, preventing damage.

USB Charge Ports
Rapidly charge and power USB devices such as tablets (including iPad),
smartphones, and other mobile accessories.

Metal Oxide Varistor (MOV) Technology
Allows normal current to pass through the device, while diverting any
surges/spikes through the ground circuit, to safeguard connected
electronics and the surge suppressor.

LED Indicator
Illuminates to show Power ON (Wall Tap ONLY).

Impact-Resistant Casing
Ensures maximum durability and prolongs the life of the model.

Connected Equipment Guarantee
CyberPower will repair or replace properly connected equipment if it is
damaged by a power surge.

Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use
and conditions. See warranty for details.

Compatible Products
Specifications
Dimensions – Shipping
Shipping – Weight (kg) 0.73
Shipping – Weight (lb) 1.6
Shipping Dimensions – (WxHxD) (cm) 7.11 x 21.11 x 15.8 (cm)
Shipping Dimensions – (WxHxD) (in) 2.8 x 8.31 x 6.22 (in)
Shipping Dimensions – (WxHxD) (mm) 71.12 x 211.07 x 157.99 (mm)
Input
Circuit Breaker 15 A
Cord Length (ft) 3 ft.
Plug Style Wall Tap
Plug Type NEMA 5-15P
Power Cord Type Braided
Output
Outlet Type NEMA 5-15R
Outlets – Total 5
USB Charge Ports 5
USB Charging Amperage 2.4A (shared)
Surge Protection & Filtering
Clamping Voltage Strips: 900V, Wall Tap: 800V
Maximum Surge Current Strips: 7,500 amps, Wall Tap: 15,000 amps
Maximum Surge Current H-N Strips: 7,500 amps, Wall Tap: 15,000 amps
Response Time < 1 nanosecond
Surge Suppression Strips: 350J, Wall Tap: 600J
Indicators
Indicators Powered (blue): Wall Tap Only
Physical
Color Blue
Certifications
Environmental RoHS Compliant
Safety UL 498A 1310, UL 817, UL 1449, FCC DOE VI, TUV
Warranty
CEG Amount $50,000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime
Feature Focus
Why Do I Need A Surge Protector?

Utility power supplied to electrical outlets is sometimes inconsistent. The short-duration voltage surges or spikes that occasionally happen can damage components in electronic devices such as computers and workstations. In addition to equipment damage, irretrievable data loss may occur. In the U.S., the nominal or standard voltage supplied to household and office wiring is 120 volts. A voltage surge or spike can cause electronic components to overheat, either immediately destroying them or causing permanent damage that can lead to premature failure.

A surge protector or surge suppressor provides protection against power surges. This device is located in the power circuit between the utility power outlet and the connected electronic equipment. Surge protectors work by diverting excess voltage to the ground, allowing only the nominal voltage to travel through the wiring to connected devices. This is accomplished using a variable resistance component in the surge protector called a metal oxide varistor (MOV). Under normal voltage conditions, the resistance of the MOV is such that it remains closed. As utility voltage increases beyond nominal, the MOV resistance decreases accordingly which forces the unwanted overvoltage to ground, maintaining a constant flow of nominal voltage to sensitive electronic equipment.


USB Chargers

A USB (Universal Serial Bus) charger generates the 5 Volt DC power required to charge a USB device. To operate, a charger plugs into an AC outlet. A USB cable connects the charger to the USB device via a Type A socket. USB chargers vary in the amount of electrical amps they handle. USB chargers from CyberPower Systems charge iPods, PDAs, phones, cameras and other personal electronics.

Our USB chargers have various features, depending upon the model. Significant features of this product line include vehicle ports, 2.1-Amp Quick Charge Technology, energy-efficient design elements, and LED indicators. Quick Charge Technology provides fast charging power for tablets, smartphones, and similar devices. USB chargers, cables, and hubs are among the many power accessories available from CyberPower for computer and consumer electronics. Other power accessories include mobile batteries and power inverters.


Downloads
248KB
1.3MB
Support
What devices should be plugged into a surge protector?

Computers, home entertainment equipment, cable DSL/modems, phone/fax/modem, cable and satellite boxes, and other electronics you wish to protect.

What is a Connected Equipment Guarantee?

CyberPower will repair or replace properly connected equipment, under certain terms and conditions, if it is damaged by a power surge.

What does shared amperages mean?

Shared amperage means multiple ports share the amperage available. Example: If multiple devices are charging at once, each device shares the charging power and can get up to 2.1 amps of the available power depending on the amount amperage available and number of devices that can be connected.

What is Safe-Fail?

This feature cuts power to connected equipment when the surge protector can no longer provide protection – keeping your electronics safe.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model JoulesAmpsCord LengthColorOutlets MSRP