6 Outlet Surge Strip With USB

CSP604UCW

$24.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • AC Outlets: 6
  • Cord Length: 4 ft
  • Surge suppression: 1500 J
  • Plug type: NEMA 5-15P
  • Plug style: Right angle, 45° offset
  • Outlet type: NEMA 5-15R
  • USB-A charge ports: 1
  • USB-A charge output: 2.4A
  • USB-C charge ports: 1
  • USB-C charge output: 15W
  • Volts: 125 V
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $200,000
Overview

Product Overview

The CyberPower CSP604UCW Surge Protector provides essential surge protection for home and office electronics, including computers and other sensitive devices. Engineered to defend against power surges and energy spikes resulting from storms and electrical fluctuations, it offers 1500 joules of protection across six outlets. A durable 4-foot power cord ensures flexible placement, while the inclusion of one USB-A port and one USB-C port enables convenient charging of smartphones, tablets, and other mobile devices without occupying the primary outlets.

This surge protector comes with a One Year Limited Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection Redirects excess voltage away from sensitive electronic equipment during AC power surges or spikes, protecting against potential damage.
  • USB Charge Ports Charge USB-enabled mobile devices, including tablets, smartphones, portable speakers, and other compatible electronics.
  • Metal Oxide Varistor (MOV) Technology Permits the flow of normal electrical current while redirecting power surges and spikes through the ground circuit, ensuring the protection of connected electronics and the surge suppressor.
  • Connected Equipment Guarantee CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • One Year Limited Warranty Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

Surge Protector

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length4 ft (1.2 m)
Input Plug TypeNEMA 5-15P
Maximum Input Current15A
Plug Style45° Offset Right
Output
Outlet Type6 - NEMA 5-15R
Outlets - Total6
USB Charge Port Type1 Type A
1 Type C
USB Charge Port Voltage5 VDC
USB Charge Port Watts18 Watts
Surge Protection & Filtering
Clamping Voltage800V (H-N, H-G, N-G)
Maximum Surge Current45000 A
Maximum Surge Current H-G15000 A
Maximum Surge Current H-N15000 A
Maximum Surge Current N-G15000 A
Maximum Surge Voltage6000
Surge Suppression (Joules)1500 J
Physical
ColorWhite
Form FactorStrip
Form Factors SupportedKeyhole (Wall Mount or Under-counter Installation)
Keyhole Mounting SlotsYes
Material of ConstructionPlastic
Dimensions
Physical Dimensions - (WxHxD) (cm)4.75 x 3.4 x 31.19 (cm)
Physical Dimensions - (WxHxD) (in)1.87 x 1.34 x 12.28 (in)
Physical Dimensions - (WxHxD) (mm)47 x 34 x 312 (mm)
Physical Weight (kg)0.44
Physical Weight (lb)0.97
Dimensions - Shipping
Shipping - Weight (kg)0.45
Shipping - Weight (lb)1
Shipping Dimensions - (WxHxD) (cm)11.43 x 5.08 x 35.56 (cm)
Shipping Dimensions - (WxHxD) (in)4.5 x 2 x 14 (in)
Shipping Dimensions - (WxHxD) (mm)114.3 x 50.8 x 355.6 (mm)
Certifications
EnvironmentalRoHS Compliant
SafetycULus (UL1363/UL1449)
DOE VI
NR Can
FCC
ICES-003
Warranty
CEG Amount$200000
Connected Equipment GuaranteeLifetime
Product Warranty1 Year Limited Warranty
Downloads

CSP604UCW DS

237KB

CSP604UCW UM

745.7KB
57.1KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsJoulesCord LengthOutletsUSBData Protection MSRP
 B604BK 15 A600 J4 ft (1.2 m)6 - NEMA 5-15RNoneNone $13.99
 CSP1206UC 3000 J6 ft (1.8 m)12 - NEMA 5-15RNoneNone $37.95
 CSP604UC 1500 J4 ft (1.2 m)6 - NEMA 5-15RNoneNone $24.95
 CSP604UCW 1500 J4 ft (1.2 m)6 - NEMA 5-15RNoneNone $24.95
 DS304UCBL 1000 J4 ft (1.2 m)3 - NEMA 5-15RNoneNone $19.99
 DS304UCMT 1000 J4 ft (1.2 m)3 - NEMA 5-15R Amps (Shared)None $19.99
 P1004UC15 15 A2400 J4 ft (1.2 m)10 - NEMA 5-15RNoneNone $29.99
 P1208UC15BK 15 A3000 J8 ft (2.4 m)12 - NEMA 5-15RNoneNone $39.99
 P203UCW 350 J3 ft (0.9 m)2 - NEMA 5-15RNoneNone $17.99
 P403UC15 15 A600 J3 ft (0.9 m)4 - NEMA 5-15R2.4 Amps (Shared)None $19.99
 P604UCBK 15 A1800 J4 ft (1.2 m)6 - NEMA 5-15RNoneNone $24.99
 P6WSUC15 2400 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $24.99
 P6WUC15 1800 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $19.99
 P806UC15 15 A2400 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $29.99
 GC108CEZ 500 J8 ft (2.4 m)1 - NEMA 5-15R4 Amps (Shared)None $29.99
 P2WUC3 500 JWalltap2 - NEMA 5-15R6 Amps (Shared)None $29.99
 P304UC3 500 J4 ft (1.2 m)3 - NEMA 5-15R6 Amps (Shared)None $29.99
 P704URC1 15 A2000 J4 ft (1.2 m)7 - NEMA 5-15R2.4 Amps (Shared)None $32.99
 P504UC 15 A500 J4 ft (1.2 m)5 - NEMA 5-15R2.4 Amps (Shared)None $34.99
 P405UC 15 A1500 J5 ft (1.5 m)4 - NEMA 5-15R3.6 Amps (Shared)None $29.95
 GP400U4AWH None500 JWalltap4 - NEMA 5-15R4.2 Amps (Shared)None $26.95
 P600WSURC1 None1200 JWalltap6 - NEMA 5-15R2.4 Amps (Shared)None $27.99
 P6WSUC None1500 JWalltap6 - NEMA 5-15R3.6 Amps (Shared)None $34.99
 P806U 15 A2700 J6 ft (1.8 m)8 - NEMA 5-15R2.4 Amps (Shared)None $39.99
 P205UC 500 J5 ft (1.5 m)2 - NEMA 5-15R2.4 Amps (Shared)RJ45 Network $29.99
 P604URC1 15 A500 J4 ft (1.2 m)6 - NEMA 5-15R2.4 Amps (Shared)None $27.99
 P403URC1 15 A500 J3 ft (0.9 m)4 - NEMA 5-15R2.4 Amps (Shared)None $24.99
 P300WURC2 None600 JWalltap3 - NEMA 5-15RNoneNone $19.99
 HT200W 1500 JWalltap2 - NEMA 5-15RNoneNone $19.99
 P1008T 15 A2850 J8 ft (2.4 m)10 - NEMA 5-15RNoneRJ11 Phone $35.95
 P406U 15 A500 J6 ft (1.8 m)4 - NEMA 5-15R2.4 Amps (Shared)None $29.99
 P604T 15 A1350 J4 ft (1.2 m)6 - NEMA 5-15RNoneRJ11 Phone