Home Office

CSP806UC18

$34.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • AC Outlets: 8
  • Cord Length: 6 ft
  • Surge suppression: 2400 J
  • Plug type: NEMA 5-15P
  • Plug style: Right angle, 45° offset
  • Outlet type: NEMA 5-15R
  • USB-A charge ports: 1
  • USB-A charge output: 2.4A
  • USB-C charge ports: 1
  • USB-C charge output: 15W
  • Volts: 125 V
  • Warranty: One Year Limited
  • Connected Equipment Guarantee: $300,000
Overview

Product Overview

The CyberPower CSP806UC18 Surge Protector delivers reliable protection for your home or office tech. With 2400 joules of surge defense across eight AC outlets, it shields your devices—like computers, monitors, and other sensitive electronics—from power spikes caused by storms or electrical fluctuations. A sturdy 6-foot cord offers flexible setup, while built-in USB-A and USB-C ports let you charge phones, tablets, and other mobile gear without tying up an outlet.

Product Features
  • Surge Protection
    Redirects excess voltage away from sensitive electronic equipment during AC power surges or spikes, protecting against potential damage.
  • USB Charge Ports
    Charge USB-enabled mobile devices, including tablets, smartphones, portable speakers, and other compatible electronics.
  • Wide Spaced Outlets
    Allow space to plug in larger or bulkier power adapters—like those for laptops, cameras, routers, or smart home devices—without blocking adjacent outlets.
  • Metal Oxide Varistor (MOV) Technology
    Permits the flow of normal electrical current while redirecting power surges and spikes through the ground circuit, ensuring the protection of connected electronics and the surge suppressor.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • One Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

Surge Protector

WARNING

This product can expose you to chemicals including Styrene, which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 6 ft (1.8 m)
Input Plug Type NEMA 5-15P
Maximum Input Current 15A
Plug Style 45° Offset Right
Output
Outlet Type 8 – NEMA 5-15R
Outlets – Total 8
USB Charge Port Amperage 3 Amps (Shared)
USB Charge Port Quantity 2
USB Charge Port Type 1 Type A
1 Type C
USB Charge Port Voltage 5 VDC
USB Charge Port Watts 18 Watts
Surge Protection & Filtering
Clamping Voltage 800V (H-N, H-G, N-G)
Maximum Surge Current 60000 A
Maximum Surge Current H-G 15000 A
Maximum Surge Current H-N 30000 A
Maximum Surge Current N-G 15000 A
Maximum Surge Voltage 6000
Surge Suppression (Joules) 2400 J
Physical
Color Black
Form Factor Strip
Form Factors Supported Keyhole (Wall Mount or Under-counter Installation)
Keyhole Mounting Slots Yes
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 10.21 x 4.06 x 24.51 (cm)
Physical Dimensions – (WxHxD) (in) 4.02 x 1.6 x 9.65 (in)
Physical Dimensions – (WxHxD) (mm) 102 x 41 x 245 (mm)
Physical Weight (kg) 0.63
Physical Weight (lb) 1.39
Dimensions – Shipping
Shipping – Weight (kg) 0.73
Shipping – Weight (lb) 1.6
Shipping Dimensions – (WxHxD) (cm) 39.37 x 5.72 x 19.05 (cm)
Shipping Dimensions – (WxHxD) (in) 15.5 x 2.25 x 7.5 (in)
Shipping Dimensions – (WxHxD) (mm) 393.7 x 57.15 x 190.5 (mm)
Certifications
Environmental RoHS Compliant
Safety cETLus (UL1363 & UL1449 compliant)
DOE VI
NR Can
FCC
ICES-003
Warranty
CEG Amount $300000
Connected Equipment Guarantee Lifetime
Product Warranty 1 Year Limited Warranty
Downloads

CSP806UC18 DS

517.5KB

CSP806UC18 UM

2.3MB

CSP806UC18 WS

57.1KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model OutletsCord LengthJoulesUSB MSRP
 B604BK 6 - NEMA 5-15R4 ft (1.2 m)600 JNone $13.99
 CSP1206UC 12 - NEMA 5-15R6 ft (1.8 m)3000 J3 Amps (Shared) $37.95
 CSP604UC 6 - NEMA 5-15R4 ft (1.2 m)1500 J3 Amps (Shared) $24.95
 CSP604UCW 6 - NEMA 5-15R4 ft (1.2 m)1500 J3 Amps (Shared) $24.95
 CSP6WSUC 6 - NEMA 5-15RWalltap2400 J3 Amps (Shared) $22.95
 CSP806UC18 8 - NEMA 5-15R6 ft (1.8 m)2400 J3 Amps (Shared) $34.95
 DS304UCBL 3 - NEMA 5-15R4 ft (1.2 m)1000 JNone $19.99
 DS304UCMT 3 - NEMA 5-15R4 ft (1.2 m)1000 J Amps (Shared) $19.99
 P1004UC15 10 - NEMA 5-15R4 ft (1.2 m)2400 JNone $29.99
 P1208UC15BK 12 - NEMA 5-15R8 ft (2.4 m)3000 JNone $39.99
 P203UCW 2 - NEMA 5-15R3 ft (0.9 m)350 JNone $17.99
 P403UC15 4 - NEMA 5-15R3 ft (0.9 m)600 J2.4 Amps (Shared) $19.99
 P604UCBK 6 - NEMA 5-15R4 ft (1.2 m)1800 JNone $24.99
 P6WSUC15 6 - NEMA 5-15RWalltap2400 J2.4 Amps (Shared) $24.99
 P6WUC15 6 - NEMA 5-15RWalltap1800 J2.4 Amps (Shared) $19.99
 P806UC15 8 - NEMA 5-15R6 ft (1.8 m)2400 J2.4 Amps (Shared) $29.99
 GC108CEZ 1 - NEMA 5-15R8 ft (2.4 m)500 J4 Amps (Shared) $29.99
 P2WUC3 2 - NEMA 5-15RWalltap500 J6 Amps (Shared) $29.99
 P304UC3 3 - NEMA 5-15R4 ft (1.2 m)500 J6 Amps (Shared) $29.99
 P704URC1 7 - NEMA 5-15R4 ft (1.2 m)2000 J2.4 Amps (Shared) $32.99
 P504UC 5 - NEMA 5-15R4 ft (1.2 m)500 J2.4 Amps (Shared) $34.99
 P405UC 4 - NEMA 5-15R5 ft (1.5 m)1500 J3.6 Amps (Shared) $29.99
 GP400U4AWH 4 - NEMA 5-15RWalltap500 J4.2 Amps (Shared) $26.95
 P600WSURC1 6 - NEMA 5-15RWalltap1200 J2.4 Amps (Shared) $27.99
 P6WSUC 6 - NEMA 5-15RWalltap1500 J3.6 Amps (Shared) $34.99
 P806U 8 - NEMA 5-15R6 ft (1.8 m)2700 J2.4 Amps (Shared) $39.99
 P205UC 2 - NEMA 5-15R5 ft (1.5 m)500 J2.4 Amps (Shared) $29.99
 P604URC1 6 - NEMA 5-15R4 ft (1.2 m)500 J2.4 Amps (Shared) $27.99
 P403URC1 4 - NEMA 5-15R3 ft (0.9 m)500 J2.4 Amps (Shared) $24.99
 P300WURC2 3 - NEMA 5-15RWalltap600 JNone $19.99
 HT200W 2 - NEMA 5-15RWalltap1500 JNone $19.99
 P1008T 10 - NEMA 5-15R8 ft (2.4 m)2850 JNone $35.95
 P406U 4 - NEMA 5-15R6 ft (1.8 m)500 J2.4 Amps (Shared) $29.99
 P604T 6 - NEMA 5-15R4 ft (1.2 m)1350 JNone