1085

DISCONTINUED
  • Surge suppression: 3600 J
  • Volts: 120 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P
  • Outlet type: 10 NEMA 5-15R
  • Outlets: 10 surge-protected (6 standard + 4 widely spaced)
  • Data line protection: Telephone, Coaxial
  • Cable/Satellite protection: Yes
  • EMI/RFI Filtration: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $300,000
Overview

Product Overview

The CyberPower 1085 Surge Protector safeguards computers and Audio/Video equipment. It provides full dataline protection. This surge suppressor offers 3600 joules of protection and features 10 outlets with metal oxide varistor (MOV) protection.

The RJ11 ports protect phone/fax/modem/DSL equipment, and the RJ45 ports protect network connected equipment, such as computers, hubs, and routers. Two (2) gold-plated RG-6 coax ports guard cable modems, cable TV lines, and DSS equipment. Four (4) widely spaced outlets allow for the connection of bulky DC transformers that are found on many popular electronic devices. Electro-magnetic (EMI/RFI) filtering blocks electro-magnetic and radio interferences from entering your equipment. MOV technology ensures the protection of all connected electronics and the surge suppressor itself.

The 1085 comes with a lifetime product warranty and a Connected Equipment Guarantee of $500,000.

Product Features
  • Metal Oxide Varistor (MOV)
    MOV technology allows normal current to pass through the device, while diverting any surge/spikes through the ground circuit. This safely protects all connected electronics along with the surge suppressor itself.
  • Built-In Automatic Shutdown
    In the event that the surge/spike exceeds the model’s ability to suppress the signal, the CyberPower 1085 surge suppressor will safely shut itself down to protect all connected electronics.
  • Transformer-Spaced Outlets
    Widely-spaced outlets allow you to conveniently add transformer-based plugs without compromising the utility of other outlets.
  • EMI/RFI Shielding
    Provides shielding against electromagnetic interference and radio frequency signals. Most commonly, this is used to prevent line noise (“humming”) that occurs over telephone lines and stereo electronics.
  • ISO and Safety Certifications
    All CyberPower manufacturing facilities are ISO-9001 Quality Tested. Our products are also UL Listed and CSA Certified.
  • Child-Safe Outlets
    Outlets on the surge suppressor that are not used can be closed so accidental electrical charging of objects cannot occur.
  • Keyhole Mounting Slots
    Convenient mounting slots are located on the back on the surge suppressor.
  • Sturdy ABS Case
    Constructed of impact-resistant composite material for maximum durability.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 8 ft (2.4 m)
Input Plug Type NEMA 5-15P
Plug Style Right Angle – 45° Offset
Output
Outlet Type 10 – NEMA 5-15R
Outlets – Total 10
Outlets – Widely Spaced 4
USB Charge Port No
Surge Protection & Filtering
Attenuation 58 dB
EMI/RFI Filtration 150 KHz
100 MHz
Maximum Surge Current 180000 A
Maximum Surge Current H-G 60000 A
Maximum Surge Current H-N 60000 A
Maximum Surge Current N-G 60000 A
Maximum Surge Voltage 6000 V
Network Protection RJ45 1 in / 1 out
Phone Protection RJ11 1-In / 2-Out
Response Time <1 Nanosecond
Surge Suppression (Joules) 3600 J
Physical
Keyhole Mounting Slots Yes
Dimensions – Shipping
Shipping – Weight (kg) 1.13
Shipping – Weight (lb) 2.5
Certifications
Environmental RoHS Compliant
Safety UL1449
UL497A
Warranty
CEG Amount $500000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP