Product Overview
The CyberPower 890 Surge Protector safeguards computers and Audio/Video equipment. It provides full dataline protection, 2800 joules, and 8 outlets (4 widely spaced). The RJ11 ports protect phone/fax/modem/DSL equipment, and the RJ45 ports protect network connected equipment, such as computers, hubs, and routers. Two (2) gold-plated RG6 coax ports guard cable modems, cable TV lines, and DSS equipment. Four (4) transformer-friendly outlets allow for the connection of bulky DC transformers that are found on many popular electronic devices.
Electro-magnetic and radio frequency interference (EMI/RFI) filtering blocks EMI/RFI from entering your equipment. Metal oxide varistor (MOV) technology ensures the protection of all connected electronics and the surge suppressor itself. The 890 comes with a lifetime product warranty and a Connected Equipment Guarantee of $200,000.
Product Features
- Metal Oxide Varistor (MOV)
MOV technology allows normal current to pass through the device, while diverting any surge/spikes through the ground circuit. This safely protects all connected electronics along with the surge suppressor itself. - Built-In Automatic Shutdown
In the event that the surge/spike exceeds the suppression capabilities of the model, the CyberPower 890 surge suppressor will safely shut itself down to protect all connected electronics. - Transformer-Spaced Outlets
Widely spaced outlets allow you to conveniently add transformer-based plugs without compromising the utility of other outlets. - EMI/RFI Shielding
Provides shielding against electromagnetic interference and radio frequency signals. Most commonly, this is used to prevent line noise that occurs over telephone lines and stereo electronics. - ISO and Safety Certifications
All CyberPower manufacturing facilities are ISO-9001 Quality Tested. Our products are also UL Listed and CSA Certified. - Child-Safe Outlets
Outlets on the surge suppressor that are not used can slide close, so accidental electrical charging of objects cannot occur. - Keyhole Mounting Slots
Convenient mounting slots are located on the back on the surge suppressor. - Sturdy ABS Case
Constructed of impact-resistant composite material for maximum durability. - Limited Lifetime Warranty
Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING
