Home Theater Surge Protectors

HT1108TNCGRU1

DISCONTINUED
  • Surge suppression: 4650 J
  • Volts: 125 V
  • Circuit breaker: 15 A
  • Plug type: NEMA 5-15P (45° off-set)
  • Energy-saving outlets: 7
  • Power cord: 8 ft
  • Data line protection: Telephone, Coaxial
  • Cable/Satellite protection: Yes
  • Warranty: Limited lifetime
  • Connected Equipment Guarantee: $350,000
Overview

Product Overview

The CyberPower Home Theater Surge Protector HT1108TNCGRU1 provides 4650 joules of surge protection and 7 outlets to safeguard your home theater equipment from damage caused by electrical surges. Data line protection occurs with RJ145 ports for networking and telecommunication devices such as phones, faxes, modems, and DSL lines. Gold-plated RG6 coaxial connectors protect cable/satellite TV receivers and broadband modems.

Features of the HT1108TNCGRU1 include automatic shutdown, 7 energy-saving outlets (6 widely spaced for transformer plugs), a power cord (8 ft.), a right-angle plug with 45° off-set, LED status indicators, impact-resistant casing, metal oxide varistor (MOV) technology, and an EMI/RFI noise filter. This surge suppressor comes with a Limited Lifetime Warranty and a Connected Equipment Guarantee.

Product Features
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • Data Line Protection
    Prevents power surges that travel through telephone, coaxial, and/or Ethernet lines from causing damage to electronics.
  • Automatic Shutdown
    Protects connected electronics with the integrated circuit breaker which automatically switches off in the event of an overload that exceeds the model’s ability to suppress the signal.
  • EMI/RFI Noise Filter
    Maintains clean power for connected equipment by filtering out electromagnetic and radio frequency interference to improve picture and sound quality.
  • Metal Oxide Varistor (MOV) Technology
    Allows normal current to pass through the device, while diverting any surges/spikes through the ground circuit, to safeguard connected electronics and the surge suppressor.
  • LED Indicators
    Light to indicate the model’s status: Protected, Grounded, and Energy-Saving Mode (on/off).
  • Energy-Saving Outlets
    Automatically shut off power to attached devices, saving energy, when the master outlet is triggered.
  • Transformer-Spaced Outlets
    Accommodate transformer-based plugs without compromising the access of other outlets.
  • Impact-Resistant Casing
    Ensures maximum durability and prolongs the life of the model.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
WARNING

Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length 8 ft (2.4 m)
Input Plug Type NEMA 5-15P
Rotating Power Cord Yes
Output
Energy Saving Switch On/Off Switch for Energy Saving Mode
Outlet Type 11 – NEMA 5-15R
Outlets – Energy Saving 7
Outlets – Total 11
Outlets – Widely Spaced 6
USB Charge Port No
Surge Protection & Filtering
Attenuation 70 dB
EMI/RFI Filtration 150 KHz
100 MHz
Maximum Surge Current 225000 A
Maximum Surge Current H-G 30000 A
Maximum Surge Current H-N 165000 A
Maximum Surge Current N-G 30000 A
Network Protection RJ45 1 in / 1 out
Response Time <1 Nanosecond
Surge Suppression (Joules) 4650 J
Management & Communications
LCD Multifunction LCD
Physical
Cord Management Yes
Dimensions – Shipping
Shipping – Weight (kg) 1.28
Shipping – Weight (lb) 2.82
Shipping Dimensions – (WxHxD) (cm) 20.96 x 44.45 x 5.72 (cm)
Shipping Dimensions – (WxHxD) (in) 8.25 x 17.5 x 2.25 (in)
Shipping Dimensions – (WxHxD) (mm) 209.55 x 444.5 x 57.15 (mm)
Certifications
Environmental RoHS Compliant
Safety UL1449 3rd Edition
cUL
Warranty
CEG Amount $350000
Connected Equipment Guarantee Lifetime
Product Warranty Limited Lifetime Warranty
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP